# OmniCore UI - FlexPendant / E-Device

**URL:** https://tech-community.robotics.abb.com/c/flexpendant-omnicore/35.md

[Latest](https://tech-community.robotics.abb.com/latest.md) · [Categories](https://tech-community.robotics.abb.com/categories.md) · [Tags](https://tech-community.robotics.abb.com/tags.md)

---

## [About the OmniCore UI - FlexPendant / E-Device category](https://tech-community.robotics.abb.com/t/about-the-omnicore-ui-flexpendant-e-device-category/14799)

<div class="topic-metadata">

**Author:** [@Katja\_B](https://tech-community.robotics.abb.com/u/Katja_B)\
**Replies:** 0\
**Last updated:** [February 18, 2026, 9:56am UTC](https://tech-community.robotics.abb.com/t/about-the-omnicore-ui-flexpendant-e-device-category/14799 "2026-02-18T09:56:02Z")

</div>

Discussions about setup and troubleshooting of ABB OmniCore FlexPendant

---

## [Tired of switching between RobotStudio® on your PC and the FlexPendant at the robot?](https://tech-community.robotics.abb.com/t/tired-of-switching-between-robotstudio-on-your-pc-and-the-flexpendant-at-the-robot/15151)

<div class="topic-metadata">

**Author:** [@Katja\_B](https://tech-community.robotics.abb.com/u/Katja_B)\
**Replies:** 0\
**Last updated:** [September 21, 2026, 6:39am UTC](https://tech-community.robotics.abb.com/t/tired-of-switching-between-robotstudio-on-your-pc-and-the-flexpendant-at-the-robot/15151 "2026-09-21T06:39:02Z")

</div>

Today we launched the E-Device The E-Device enables you to use your Windows PC or tablet for teach pendant functionality with the OmniCore® User Interface app. How it works: •Add the E-Device to your next robot order.…

---

## [ Adjusting ABB robots with IRC5 FlexPendant — manuals and required software](https://tech-community.robotics.abb.com/t/adjusting-abb-robots-with-irc5-flexpendant-manuals-and-required-software/15145)

<div class="topic-metadata">

**Author:** [@smallrobot](https://tech-community.robotics.abb.com/u/smallrobot)\
**Replies:** 1\
**Last updated:** [September 18, 2026, 1:06pm UTC](https://tech-community.robotics.abb.com/t/adjusting-abb-robots-with-irc5-flexpendant-manuals-and-required-software/15145 "2026-09-18T13:06:47Z")

</div>

Hi everyone, We have ABB robot arms with an IRC5 FlexPendant, but we don’t have a manual explaining how to adjust the robots’ positions and movements. Can these adjustments be made directly through the FlexPendant, or …

---

## [Is PF for OmniCore 1.0.4 Compatible with RW 7.10? Template Errors Observed](https://tech-community.robotics.abb.com/t/is-pf-for-omnicore-1-0-4-compatible-with-rw-7-10-template-errors-observed/14867)

<div class="topic-metadata">

**Author:** [@G\_Santhosh\_Kumar](https://tech-community.robotics.abb.com/u/G_Santhosh_Kumar)\
**Replies:** 3\
**Last updated:** [May 11, 2026, 10:53am UTC](https://tech-community.robotics.abb.com/t/is-pf-for-omnicore-1-0-4-compatible-with-rw-7-10-template-errors-observed/14867 "2026-05-11T10:53:33Z")

</div>

I’m currently exploring and getting familiar with the Production Framework for OmniCore add-ins. I installed the latest version (v1.0.4) from the RobotStudio Add‑In Gallery and applied it to an OmniCore virtual controlle…

---

## [Add Model To FlexPendant](https://tech-community.robotics.abb.com/t/add-model-to-flexpendant/14805)

<div class="topic-metadata">

**Author:** [@pat.clifton](https://tech-community.robotics.abb.com/u/pat.clifton)\
**Replies:** 2\
**Last updated:** [April 21, 2026, 12:22pm UTC](https://tech-community.robotics.abb.com/t/add-model-to-flexpendant/14805 "2026-04-21T12:22:57Z")

</div>

Hi, Is there any way of adding models to the FlexPendant so that when the user selects say, Unit1\_1 (an MTD for example), the MTD is displayed. Much like the way it displays the GoFa for example. Regards,

---

## [How to change the size of the police (and color) on flexpendant-omnicore?](https://tech-community.robotics.abb.com/t/how-to-change-the-size-of-the-police-and-color-on-flexpendant-omnicore/14898)

<div class="topic-metadata">

**Author:** [@Pierre\_BELLER](https://tech-community.robotics.abb.com/u/Pierre_BELLER)\
**Replies:** 2\
**Last updated:** [April 9, 2026, 12:32pm UTC](https://tech-community.robotics.abb.com/t/how-to-change-the-size-of-the-police-and-color-on-flexpendant-omnicore/14898 "2026-04-09T12:32:26Z")

</div>

I’m trying to figure out how to change the font size of user messages generated by the UIMsgWrite instruction on an Omnicore Flex pendant. Could you also tell me how to change their color? I am looking to improve readab…

---

## [Questions/requests regarding the Omnicore FlexPendant](https://tech-community.robotics.abb.com/t/questions-requests-regarding-the-omnicore-flexpendant/10208)

<div class="topic-metadata">

**Author:** [@Newman](https://tech-community.robotics.abb.com/u/Newman)\
**Replies:** 33\
**Last updated:** [March 28, 2026, 12:20pm UTC](https://tech-community.robotics.abb.com/t/questions-requests-regarding-the-omnicore-flexpendant/10208 "2026-03-28T12:20:57Z")

</div>

Hi After some weeks with the new OmniCore FlexPendant I have a few questions/requests. Is it possible to lock the screen orientation? (stop automatic flipping between horisontal/portrait view). Very annoying when craw…

---

## [Navigate system UI menues and wizards from WebApp](https://tech-community.robotics.abb.com/t/navigate-system-ui-menues-and-wizards-from-webapp/14863)

<div class="topic-metadata">

**Author:** [@Fritz](https://tech-community.robotics.abb.com/u/Fritz)\
**Replies:** 2\
**Last updated:** [March 25, 2026, 8:32am UTC](https://tech-community.robotics.abb.com/t/navigate-system-ui-menues-and-wizards-from-webapp/14863 "2026-03-25T08:32:15Z")

</div>

As I have found out that currently it is not possible, I will tag this as new-functionality request. 1. Provide SDK function to navigate to specific system UI menu pages. More specifically I would like to have possibili…

---

## [Is it possible to scale new virtual OmniCore FlexPendant view (RW7)?](https://tech-community.robotics.abb.com/t/is-it-possible-to-scale-new-virtual-omnicore-flexpendant-view-rw7/10890)

<div class="topic-metadata">

**Author:** [@DenisFR](https://tech-community.robotics.abb.com/u/DenisFR)\
**Replies:** 1\
**Last updated:** [March 24, 2026, 7:23am UTC](https://tech-community.robotics.abb.com/t/is-it-possible-to-scale-new-virtual-omnicore-flexpendant-view-rw7/10890 "2026-03-24T07:23:36Z")

</div>

Hello, With RW7, FlexPendant is very large. For now it take all my screen and write with enormous font size. System font size is at 100%, no HiDPI tricks. Resizing the windows only rearrange widgets positions. Ctrl+…

---

## [Physical FlexPendant and RobotStudio](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397)

<div class="topic-metadata">

**Author:** [@virge](https://tech-community.robotics.abb.com/u/virge)\
**Replies:** 11\
**Last updated:** [March 24, 2026, 7:22am UTC](https://tech-community.robotics.abb.com/t/physical-flexpendant-and-robotstudio/8397 "2026-03-24T07:22:25Z")

</div>

Hello, Is it possible to connect a physical FlexPendant to my PC with Robotstudio to control a virtual robot with it? Any solution for this task? Thanks in advance!

---

## [RobotWare Version in OmniCore App SDK](https://tech-community.robotics.abb.com/t/robotware-version-in-omnicore-app-sdk/14846)

<div class="topic-metadata">

**Author:** [@JBult](https://tech-community.robotics.abb.com/u/JBult)\
**Replies:** 5\
**Last updated:** [March 10, 2026, 12:35pm UTC](https://tech-community.robotics.abb.com/t/robotware-version-in-omnicore-app-sdk/14846 "2026-03-10T12:35:29Z")

</div>

Is there a way to get the version of RobotWare with the OmniCore App SDK? I can’t find it in the documentation

---

## [Production Manager - Omnicore Alternative](https://tech-community.robotics.abb.com/t/production-manager-omnicore-alternative/14836)

<div class="topic-metadata">

**Author:** [@waveydavey](https://tech-community.robotics.abb.com/u/waveydavey)\
**Replies:** 2\
**Last updated:** [March 4, 2026, 9:00am UTC](https://tech-community.robotics.abb.com/t/production-manager-omnicore-alternative/14836 "2026-03-04T09:00:56Z")

</div>

Hi, has anyone done a front end interface as in IRC5 production manager for Omnicore

---

## [Maximum counts per radiant in conveyor tracking](https://tech-community.robotics.abb.com/t/maximum-counts-per-radiant-in-conveyor-tracking/14830)

<div class="topic-metadata">

**Author:** [@Stephan\_Jena](https://tech-community.robotics.abb.com/u/Stephan_Jena)\
**Replies:** 0\
**Last updated:** [February 26, 2026, 12:11pm UTC](https://tech-community.robotics.abb.com/t/maximum-counts-per-radiant-in-conveyor-tracking/14830 "2026-02-26T12:11:15Z")

</div>

Hi everyone, I use a DSQC2000 module for tracking a cricular conveyor. The encoder delivers about 450000 counts per radiant, which cannot be entered due to the float limit being set to 50000. We are running the conveyor…

---

## [FlexPendant and .NET App Communication Issue on Real Controller](https://tech-community.robotics.abb.com/t/flexpendant-and-net-app-communication-issue-on-real-controller/11952)

<div class="topic-metadata">

**Author:** [@santhuru](https://tech-community.robotics.abb.com/u/santhuru)\
**Replies:** 1\
**Last updated:** [June 23, 2025, 9:22am UTC](https://tech-community.robotics.abb.com/t/flexpendant-and-net-app-communication-issue-on-real-controller/11952 "2025-06-23T09:22:58Z")

</div>

We have successfully established communication between the FlexPendant app and a .NET Windows application over the local network (192.168.x.x) by binding an SSL certificate generated using mkcert to the IP in the local m…

---

## [OmniCORE FlexPendant locking for cleaning](https://tech-community.robotics.abb.com/t/omnicore-flexpendant-locking-for-cleaning/11729)

<div class="topic-metadata">

**Author:** [@RookieWithRobots75](https://tech-community.robotics.abb.com/u/RookieWithRobots75)\
**Replies:** 0\
**Last updated:** [December 4, 2024, 9:56pm UTC](https://tech-community.robotics.abb.com/t/omnicore-flexpendant-locking-for-cleaning/11729 "2024-12-04T21:56:34Z")

</div>

So question is simple. How it is possible to lock FlexPendant display like it is possible with IRC5

---

## [Is there any way to set World as default jogging coordinates at startup?](https://tech-community.robotics.abb.com/t/is-there-any-way-to-set-world-as-default-jogging-coordinates-at-startup/11632)

<div class="topic-metadata">

**Author:** [@Fritz](https://tech-community.robotics.abb.com/u/Fritz)\
**Replies:** 0\
**Last updated:** [September 25, 2024, 6:57am UTC](https://tech-community.robotics.abb.com/t/is-there-any-way-to-set-world-as-default-jogging-coordinates-at-startup/11632 "2024-09-25T06:57:31Z")

</div>

Every time when robot controller starts up, default jogging coordinates are set to Base. In some installations Base coordinates are under wierd angle so it would be dangerous if you start jogging and do not notice that b…

---

## [Adding background image to Omnicore FP Webapp](https://tech-community.robotics.abb.com/t/adding-background-image-to-omnicore-fp-webapp/10843)

<div class="topic-metadata">

**Author:** [@Ricki88](https://tech-community.robotics.abb.com/u/Ricki88)\
**Replies:** 1\
**Last updated:** [August 23, 2022, 6:02pm UTC](https://tech-community.robotics.abb.com/t/adding-background-image-to-omnicore-fp-webapp/10843 "2022-08-23T18:02:17Z")

</div>

Hi I trying to add background image to my web app on omnicore flexpendant using following code… Test App body { background-image: url(/Pics/Layout.JPG); background-repeat: no-repeat; } Something.... Works fin…

---

## [FlexPendant OmniCore error boot 0xc0000428](https://tech-community.robotics.abb.com/t/flexpendant-omnicore-error-boot-0xc0000428/10538)

<div class="topic-metadata">

**Author:** [@josemagr](https://tech-community.robotics.abb.com/u/josemagr)\
**Replies:** 2\
**Last updated:** [February 7, 2022, 1:42am UTC](https://tech-community.robotics.abb.com/t/flexpendant-omnicore-error-boot-0xc0000428/10538 "2022-02-07T01:42:57Z")

</div>

Hi all, Hope you are very well. I have a new CRB1100 with a few hours of use, and it has an error that I couldn’t fix on the FlexPendant. It freezes several times, and after rebooting and starting the FlexPendant again…
