# UpFeed

**URL:** https://tech-community.robotics.abb.com/c/robotstudio/upfeed/23.md

[Latest](https://tech-community.robotics.abb.com/latest.md) · [Categories](https://tech-community.robotics.abb.com/categories.md) · [Tags](https://tech-community.robotics.abb.com/tags.md)

---

## [About the UpFeed category](https://tech-community.robotics.abb.com/t/about-the-upfeed-category/14781)

<div class="topic-metadata">

**Author:** [@system](https://tech-community.robotics.abb.com/u/system)\
**Replies:** 0\
**Last updated:** [February 16, 2026, 4:10pm UTC](https://tech-community.robotics.abb.com/t/about-the-upfeed-category/14781 "2026-02-16T16:10:05Z")

</div>

---

## [RS 2026.2 E/A-Configurator Store Project](https://tech-community.robotics.abb.com/t/rs-2026-2-e-a-configurator-store-project/15053)

<div class="topic-metadata">

**Author:** [@daniel72](https://tech-community.robotics.abb.com/u/daniel72)\
**Replies:** 0\
**Last updated:** [July 10, 2026, 11:42am UTC](https://tech-community.robotics.abb.com/t/rs-2026-2-e-a-configurator-store-project/15053 "2026-07-10T11:42:43Z")

</div>

When attempting to upload a configuration in the I/O configurator (under Read/Write) and save it as a project, it is only possible to save to the default path; the path selected in the file dialog is ignored. It would b…

---

## [Feature Request: Multiple Joint Jog windows + Save Window Layout in RobotStudio](https://tech-community.robotics.abb.com/t/feature-request-multiple-joint-jog-windows-save-window-layout-in-robotstudio/15032)

<div class="topic-metadata">

**Author:** [@skumtomte](https://tech-community.robotics.abb.com/u/skumtomte)\
**Replies:** 3\
**Last updated:** [July 2, 2026, 1:33pm UTC](https://tech-community.robotics.abb.com/t/feature-request-multiple-joint-jog-windows-save-window-layout-in-robotstudio/15032 "2026-07-02T13:33:11Z")

</div>

Hi, I’m working with larger multimove systems (multiple IRB1300 robots) and have two feature requests that would significantly improve the workflow: 1. Multiple instances of the Joint Jog window It would be very helpfu…

---

## [Robostduio VR Passthrough Mode](https://tech-community.robotics.abb.com/t/robostduio-vr-passthrough-mode/15021)

<div class="topic-metadata">

**Author:** [@rengoku\_sama](https://tech-community.robotics.abb.com/u/rengoku_sama)\
**Replies:** 0\
**Last updated:** [June 21, 2026, 1:13pm UTC](https://tech-community.robotics.abb.com/t/robostduio-vr-passthrough-mode/15021 "2026-06-21T13:13:37Z")

</div>

Hi everyone. I’ve successfully connected RoboStudio and VR. However, I haven’t been able to find or configure VR Passthrough mode. I’m uploading the glb file I get from the Simulation tab to my MetaQuest 3 headset and tr…

---

## [Jog TCP bug in RobotStudio v2025?](https://tech-community.robotics.abb.com/t/jog-tcp-bug-in-robotstudio-v2025/11888)

<div class="topic-metadata">

**Author:** [@jerittwilliams](https://tech-community.robotics.abb.com/u/jerittwilliams)\
**Replies:** 12\
**Last updated:** [June 5, 2026, 1:26pm UTC](https://tech-community.robotics.abb.com/t/jog-tcp-bug-in-robotstudio-v2025/11888 "2026-06-05T13:26:24Z")

</div>

I appreciate that the Jog TCP has been broken out from the move/rotate. However, it seems like it is now impossible to snap the TCP onto geometry. I tried all possible selections and snap options. Am I missing something,…

---

## [Description/manual page entry for own Proc/Func inside Shared Modules](https://tech-community.robotics.abb.com/t/description-manual-page-entry-for-own-proc-func-inside-shared-modules/8504)

<div class="topic-metadata">

**Author:** [@Runesmacher](https://tech-community.robotics.abb.com/u/Runesmacher)\
**Replies:** 16\
**Last updated:** [March 11, 2026, 7:13pm UTC](https://tech-community.robotics.abb.com/t/description-manual-page-entry-for-own-proc-func-inside-shared-modules/8504 "2026-03-11T19:13:58Z")

</div>

Hi I’m looking to create a sort of library for standard functions for our company to use in multiple robot applications. I would like to make these inside a shared module, so all task can access these functions. Since…

---

## [RobotStudio RAPID Watch](https://tech-community.robotics.abb.com/t/robotstudio-rapid-watch/14819)

<div class="topic-metadata">

**Author:** [@Mr\_T](https://tech-community.robotics.abb.com/u/Mr_T)\
**Replies:** 1\
**Last updated:** [February 26, 2026, 1:55am UTC](https://tech-community.robotics.abb.com/t/robotstudio-rapid-watch/14819 "2026-02-26T01:55:12Z")

</div>

I am developing a multi station palletizing application using RobotStudio with an Omnicore Controller. To monitor variable values I am using RAPID Watch. It’s inefficient to have to recreate the list every session, and …

---

## [How do I download a previous version of RobotStudio? (1 rollback to be exact)](https://tech-community.robotics.abb.com/t/how-do-i-download-a-previous-version-of-robotstudio-1-rollback-to-be-exact/12008)

<div class="topic-metadata">

**Author:** [@jerittwilliams](https://tech-community.robotics.abb.com/u/jerittwilliams)\
**Replies:** 8\
**Last updated:** [February 25, 2026, 12:14pm UTC](https://tech-community.robotics.abb.com/t/how-do-i-download-a-previous-version-of-robotstudio-1-rollback-to-be-exact/12008 "2026-02-25T12:14:58Z")

</div>

I downloaded RobotStudio 2025.2.1 (64-bit) Version 25.2.11266.1 and I am having terrible problems with the layout browser. When importing libraries or geometry into the station, it does not show in the browser (shows in …

---

## [Reverse path deletes SetBrush](https://tech-community.robotics.abb.com/t/reverse-path-deletes-setbrush/11967)

<div class="topic-metadata">

**Author:** [@Neily03](https://tech-community.robotics.abb.com/u/Neily03)\
**Replies:** 6\
**Last updated:** [February 23, 2026, 1:54pm UTC](https://tech-community.robotics.abb.com/t/reverse-path-deletes-setbrush/11967 "2026-02-23T13:54:58Z")

</div>

This has been a bug since 2024.4 so we’re stuck with running 2024.3.1 for our Paint robots. When using the reverse path function all Setbrush instructions in that path are deleted…

---

## [Å, Ä and Ö are replaced by "?" in Rapid editor](https://tech-community.robotics.abb.com/t/a-a-and-o-are-replaced-by-in-rapid-editor/12127)

<div class="topic-metadata">

**Author:** [@Newman](https://tech-community.robotics.abb.com/u/Newman)\
**Replies:** 2\
**Last updated:** [January 13, 2026, 11:19am UTC](https://tech-community.robotics.abb.com/t/a-a-and-o-are-replaced-by-in-rapid-editor/12127 "2026-01-13T11:19:51Z")

</div>

Hi I have a specific PC where “Å”, “Ä” and “Ö” are replaced by “?”. I earlier RS version this was a problem when opening files from HOME-catalog, but this time it’s a module I open in the rapid memory. Any swedes here…

---

## [\[Wish\] Synchronize path to station](https://tech-community.robotics.abb.com/t/wish-synchronize-path-to-station/11693)

<div class="topic-metadata">

**Author:** [@Tompanhuhu](https://tech-community.robotics.abb.com/u/Tompanhuhu)\
**Replies:** 5\
**Last updated:** [September 12, 2025, 5:32pm UTC](https://tech-community.robotics.abb.com/t/wish-synchronize-path-to-station/11693 "2025-09-12T17:32:24Z")

</div>

When I right-click a path, I get the option to “Synchronize to RAPID…”. I would like the option to Synchronize to Station and get the path pre-selected in the popup dialog.

---

## [\[Wish\] Pre-select textfield when moving object](https://tech-community.robotics.abb.com/t/wish-pre-select-textfield-when-moving-object/11474)

<div class="topic-metadata">

**Author:** [@Tompanhuhu](https://tech-community.robotics.abb.com/u/Tompanhuhu)\
**Replies:** 1\
**Last updated:** [September 4, 2025, 5:40am UTC](https://tech-community.robotics.abb.com/t/wish-pre-select-textfield-when-moving-object/11474 "2025-09-04T05:40:48Z")

</div>

When selecting a axis to move along, a textbox appears where I can write a value. Please make this textbox selected when appearing.

---

## [\[Wish\] Default controller options](https://tech-community.robotics.abb.com/t/wish-default-controller-options/11463)

<div class="topic-metadata">

**Author:** [@Tompanhuhu](https://tech-community.robotics.abb.com/u/Tompanhuhu)\
**Replies:** 2\
**Last updated:** [September 4, 2025, 5:40am UTC](https://tech-community.robotics.abb.com/t/wish-default-controller-options/11463 "2025-09-04T05:40:36Z")

</div>

Hi. I would like to always have a few options selected by default when creating a new system. For example PC Interface, multitasking, flexpendant interface and so on. It would be great if I don’t have to manually cust…

---

## [\[REQUEST\] copy/find signals from IO-List](https://tech-community.robotics.abb.com/t/request-copy-find-signals-from-io-list/11021)

<div class="topic-metadata">

**Author:** [@daniel72](https://tech-community.robotics.abb.com/u/daniel72)\
**Replies:** 5\
**Last updated:** [September 4, 2025, 5:39am UTC](https://tech-community.robotics.abb.com/t/request-copy-find-signals-from-io-list/11021 "2025-09-04T05:39:22Z")

</div>

IO/System /IO-List two new entries in the context menu would be useful when clicking on a signal: copy find all uses of this signal

---

## [\[Wish\] Tab closing features](https://tech-community.robotics.abb.com/t/wish-tab-closing-features/11462)

<div class="topic-metadata">

**Author:** [@Tompanhuhu](https://tech-community.robotics.abb.com/u/Tompanhuhu)\
**Replies:** 10\
**Last updated:** [August 27, 2025, 9:01am UTC](https://tech-community.robotics.abb.com/t/wish-tab-closing-features/11462 "2025-08-27T09:01:02Z")

</div>

I would like a option to “Close all but this”, where I can leave the selected tab open but close everything else not only editor windows but also configuration, io windows, eventlog and so on is closed. I would lik…

---

## [Exporting Station in DXF format](https://tech-community.robotics.abb.com/t/exporting-station-in-dxf-format/9543)

<div class="topic-metadata">

**Author:** [@DavidLanham](https://tech-community.robotics.abb.com/u/DavidLanham)\
**Replies:** 2\
**Last updated:** [August 18, 2025, 11:05pm UTC](https://tech-community.robotics.abb.com/t/exporting-station-in-dxf-format/9543 "2025-08-18T23:05:50Z")

</div>

So I am exporting my station to DXF Top view so I can give it to my engineers as the layout for the cell. The issue is that I want to export it with the current graphic view settings that I have now. Right now in Graphic…

---

## [\[Fixed in 2025.2\] Update Find what field when restart Find/Replace](https://tech-community.robotics.abb.com/t/fixed-in-2025-2-update-find-what-field-when-restart-find-replace/11161)

<div class="topic-metadata">

**Author:** [@DenisFR](https://tech-community.robotics.abb.com/u/DenisFR)\
**Replies:** 5\
**Last updated:** [May 23, 2025, 12:57pm UTC](https://tech-community.robotics.abb.com/t/fixed-in-2025-2-update-find-what-field-when-restart-find-replace/11161 "2025-05-23T12:57:33Z")

</div>

Hello, The first time you start searching a term in RAPID code, the Find/Replace populate with selected text. But if you let window opened and restart a Find (Ctrl+F) with a new text, the Find/Replace windows get focus…

---

## [Create an IRB8700 and rail](https://tech-community.robotics.abb.com/t/create-an-irb8700-and-rail/9148)

<div class="topic-metadata">

**Author:** [@fyl1991](https://tech-community.robotics.abb.com/u/fyl1991)\
**Replies:** 5\
**Last updated:** [March 21, 2025, 4:59pm UTC](https://tech-community.robotics.abb.com/t/create-an-irb8700-and-rail/9148 "2025-03-21T16:59:09Z")

</div>

Use System Builder, or create a system from a layout,or ExternalAxisWizard-2019.2,Will receive an error from robotware. 40523: Mechanical Unit Conflict Description Not possible to activate mechanical unit M7DM1 since …

---

## [Bug RobotStudio IO config (24.4.11080.0)](https://tech-community.robotics.abb.com/t/bug-robotstudio-io-config-24-4-11080-0/11777)

<div class="topic-metadata">

**Author:** [@Newman](https://tech-community.robotics.abb.com/u/Newman)\
**Replies:** 4\
**Last updated:** [March 11, 2025, 11:52am UTC](https://tech-community.robotics.abb.com/t/bug-robotstudio-io-config-24-4-11080-0/11777 "2025-03-11T11:52:12Z")

</div>

Hi The device map disappears when I remove io device for a signal. This was possible on last RS version. /David

---

## [RobotStudio 6.08.01/ download problem](https://tech-community.robotics.abb.com/t/robotstudio-6-08-01-download-problem/8745)

<div class="topic-metadata">

**Author:** [@elclou](https://tech-community.robotics.abb.com/u/elclou)\
**Replies:** 8\
**Last updated:** [February 9, 2025, 11:08pm UTC](https://tech-community.robotics.abb.com/t/robotstudio-6-08-01-download-problem/8745 "2025-02-09T23:08:55Z")

</div>

Hi, I downloaded the last RobotStudio 6.08.01 on the web site and I’m not able to unzip the file. Can you help me?

---

## [Robotwear version 5.xx.., the screen is completely white](https://tech-community.robotics.abb.com/t/robotwear-version-5-xx-the-screen-is-completely-white/11780)

<div class="topic-metadata">

**Author:** [@ARPAFER](https://tech-community.robotics.abb.com/u/ARPAFER)\
**Replies:** 0\
**Last updated:** [February 9, 2025, 11:08pm UTC](https://tech-community.robotics.abb.com/t/robotwear-version-5-xx-the-screen-is-completely-white/11780 "2025-02-09T23:08:54Z")

</div>

When I open the flexpendand from a Robotwear version 5.xx.., the screen is completely white. This happens in Robotstudio versions 5.15.03 and 2024.3. How can I solve this problem?

---

## [New 3d mouse behavior](https://tech-community.robotics.abb.com/t/new-3d-mouse-behavior/10501)

<div class="topic-metadata">

**Author:** [@kkNielsen](https://tech-community.robotics.abb.com/u/kkNielsen)\
**Replies:** 14\
**Last updated:** [January 30, 2025, 9:44am UTC](https://tech-community.robotics.abb.com/t/new-3d-mouse-behavior/10501 "2025-01-30T09:44:46Z")

</div>

The updates to the 3d mouse behavior when from being really good in version 2021.2 to horrible in version 2021.3 Can you please change back to the old behavior.

---

## [Synchronize button in same postion on all tabs on the ribbon](https://tech-community.robotics.abb.com/t/synchronize-button-in-same-postion-on-all-tabs-on-the-ribbon/11705)

<div class="topic-metadata">

**Author:** [@rlekkerkerker](https://tech-community.robotics.abb.com/u/rlekkerkerker)\
**Replies:** 2\
**Last updated:** [November 27, 2024, 7:55am UTC](https://tech-community.robotics.abb.com/t/synchronize-button-in-same-postion-on-all-tabs-on-the-ribbon/11705 "2024-11-27T07:55:35Z")

</div>

Is it an idea to place the synchronize button always on the same location, no matter what tab you are on the ribbon? For example always in the right corner? Or something else more consistent? The problem is that the syn…

---

## [Import geometry not working with checked out licence](https://tech-community.robotics.abb.com/t/import-geometry-not-working-with-checked-out-licence/11703)

<div class="topic-metadata">

**Author:** [@Newman](https://tech-community.robotics.abb.com/u/Newman)\
**Replies:** 2\
**Last updated:** [November 22, 2024, 11:58am UTC](https://tech-community.robotics.abb.com/t/import-geometry-not-working-with-checked-out-licence/11703 "2024-11-22T11:58:33Z")

</div>

Hi I can no longer import CAD files in Step format if I’m disconnected from our server. I’m used to checking out my licence from our server, but lately I noticed that importing several CAD formats stopped working. But …

---

## [Windows environment variables in Rapid](https://tech-community.robotics.abb.com/t/windows-environment-variables-in-rapid/11679)

<div class="topic-metadata">

**Author:** [@Risto\_Virtanen](https://tech-community.robotics.abb.com/u/Risto_Virtanen)\
**Replies:** 0\
**Last updated:** [November 4, 2024, 8:44am UTC](https://tech-community.robotics.abb.com/t/windows-environment-variables-in-rapid/11679 "2024-11-04T08:44:21Z")

</div>

Is there any way to use Windows environment variables (for example %UserProfile%) from Rapid code? I suppose not since the character % is reserved for late bindings in Rapid. I have a practical case where I’d like to ope…

---

## [\[BUG\] Workobject Not Updated on Offsets](https://tech-community.robotics.abb.com/t/bug-workobject-not-updated-on-offsets/11668)

<div class="topic-metadata">

**Author:** [@Tompanhuhu](https://tech-community.robotics.abb.com/u/Tompanhuhu)\
**Replies:** 0\
**Last updated:** [October 24, 2024, 12:50pm UTC](https://tech-community.robotics.abb.com/t/bug-workobject-not-updated-on-offsets/11668 "2024-10-24T12:50:51Z")

</div>

Hello, I’ve noticed an issue when using a robtarget in a path. When I move the robtarget to a new workobject, all move instructions associated with that robtarget update correctly. However, move instructions that conta…

---

## [Full dark mode](https://tech-community.robotics.abb.com/t/full-dark-mode/10845)

<div class="topic-metadata">

**Author:** [@Jozef](https://tech-community.robotics.abb.com/u/Jozef)\
**Replies:** 6\
**Last updated:** [October 18, 2024, 2:51pm UTC](https://tech-community.robotics.abb.com/t/full-dark-mode/10845 "2024-10-18T14:51:13Z")

</div>

Hello, Will be there full dark mode for RS? It’s too bad, if you are jumping from vs to rs… :confused:

---

## [RobotStudio - Can a computer be a server and a client at the same time?](https://tech-community.robotics.abb.com/t/robotstudio-can-a-computer-be-a-server-and-a-client-at-the-same-time/11648)

<div class="topic-metadata">

**Author:** [@RenatoSantosPinto](https://tech-community.robotics.abb.com/u/RenatoSantosPinto)\
**Replies:** 2\
**Last updated:** [October 10, 2024, 11:57am UTC](https://tech-community.robotics.abb.com/t/robotstudio-can-a-computer-be-a-server-and-a-client-at-the-same-time/11648 "2024-10-10T11:57:14Z")

</div>

Probably not, but will it work if I install the SLP Distributor and the RobotStudio in the same computer? I don’t have computers to spare, so I considered using one as a server for other 7 computers and itself. That’s a …

---

## [RobTarget Arrays](https://tech-community.robotics.abb.com/t/robtarget-arrays/11589)

<div class="topic-metadata">

**Author:** [@spg666](https://tech-community.robotics.abb.com/u/spg666)\
**Replies:** 3\
**Last updated:** [September 11, 2024, 2:15pm UTC](https://tech-community.robotics.abb.com/t/robtarget-arrays/11589 "2024-09-11T14:15:20Z")

</div>

I use arrays of const robtarget (for palletizing) when using the more efficient 3 position method and calculating the position doesn’t work. When I sync the robtargets to station it doesn’t work. the path containing the…

---

## [\[ Bug 2024.1\] WorldZone point edition is not possible if VC from Backup](https://tech-community.robotics.abb.com/t/bug-2024-1-worldzone-point-edition-is-not-possible-if-vc-from-backup/11418)

<div class="topic-metadata">

**Author:** [@DenisFR](https://tech-community.robotics.abb.com/u/DenisFR)\
**Replies:** 3\
**Last updated:** [August 16, 2024, 12:45pm UTC](https://tech-community.robotics.abb.com/t/bug-2024-1-worldzone-point-edition-is-not-possible-if-vc-from-backup/11418 "2024-08-16T12:45:41Z")

</div>

Hello, With a Virtual Controller made from backup, in its ‘Paths & Procedures’, I cannot edit LowPoint and HighPoint for WZBoxDef intruction, only have combo list with pos variables. With a fresh install VC, it is poss…

[Next page](https://tech-community.robotics.abb.com/c/robotstudio/upfeed/23.md?page=1)
