# 13m Track Motion Mechanism

**URL:** <https://tech-community.robotics.abb.com/t/13m-track-motion-mechanism/599>\
**Category:** RobotStudio S4\
**Created:** [January 16, 2006, 3:59am UTC](https://tech-community.robotics.abb.com/t/13m-track-motion-mechanism/599 "2006-01-16T03:59:58Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![JK\_Hwang](https://avatars.discourse-cdn.com/v4/letter/j/dbc845/32.png) [@JK\_Hwang](https://tech-community.robotics.abb.com/u/JK_Hwang)\
**Post date:** [January 16, 2006, 3:59am UTC](https://tech-community.robotics.abb.com/t/13m-track-motion-mechanism/599/1 "2006-01-16T03:59:58Z")

</div>

Hello.

Is there any 12.7m Track Motion Mechanism library?

Should I make it by myself?

Max. 9.7 m is available in RS3.2 library. Do you know any website for RS3.2 library to download?

Thank you,

JK Hwang

---

<div class="post-metadata">

**Author:** ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)\
**Post date:** [March 6, 2006, 12:48pm UTC](https://tech-community.robotics.abb.com/t/13m-track-motion-mechanism/599/2 "2006-03-06T12:48:48Z")

</div>

Hello,

I know this answer is late and probably have you already made your track, but anyhow here is my answer.

The longest track available in RS 3.2 is 10.7 meter. Therefore I recommend that you use Kinemtac Modeler to create your own track.

Cad models for ABB tracks (and other ABB equipment) can you find att [www.abb.com](http://www.abb.com) obotics (select Product selector).

---

<div class="post-metadata">

**Author:** ![system](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/system/32/6_2.png) [@system](https://tech-community.robotics.abb.com/u/system)\
**Post date:** [January 18, 2007, 11:02am UTC](https://tech-community.robotics.abb.com/t/13m-track-motion-mechanism/599/3 "2007-01-18T11:02:17Z")

</div>

Hi,

Did you manage to create the track? If so, would you mind sending me a copy via email.

Thank you
