# A Work Object of Work Objects

**URL:** https://tech-community.robotics.abb.com/t/a-work-object-of-work-objects/692
**Category:** RobotStudio
**Created:** [April 4, 2006, 9:20pm UTC](https://tech-community.robotics.abb.com/t/a-work-object-of-work-objects/692 "2006-04-04T21:20:28Z")
**Posts on this page:** 4
**Page:** 1

<div class="post-metadata">

### Author: ![Vinnie](https://avatars.discourse-cdn.com/v4/letter/v/71e660/32.png) [@Vinnie](https://tech-community.robotics.abb.com/u/Vinnie)
#### Post date: [April 4, 2006, 9:20pm UTC](https://tech-community.robotics.abb.com/t/a-work-object-of-work-objects/692/1 "2006-04-04T21:20:28Z")

</div>

Ive been trying to create a work object of work objects. I want to do this so that if i have to move my main work table to a different area i would only have to move my table work object and all my other work objects connected to the table would move as well.

---

<div class="post-metadata">

### Author: ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)
#### Post date: [April 5, 2006, 4:31pm UTC](https://tech-community.robotics.abb.com/t/a-work-object-of-work-objects/692/2 "2006-04-05T16:31:30Z")

</div>

Hi Vinnie,

You can not create a workobject of another workobject.  
To move your workobjects together with your “main work table”, you should attach them to the table. To attach a workobject, right click on it in the Elements browser and select Attach To, and then select your part.

---

<div class="post-metadata">

### Author: ![Jetman](https://avatars.discourse-cdn.com/v4/letter/j/e495f1/32.png) [@Jetman](https://tech-community.robotics.abb.com/u/Jetman)
#### Post date: [April 10, 2006, 6:48pm UTC](https://tech-community.robotics.abb.com/t/a-work-object-of-work-objects/692/3 "2006-04-10T18:48:01Z")

</div>

Isn’t the Dark and Obscur User Frame what you need? 😉

Actually there is a User Method and an Object Method to create workobjects. A User Frame beeing a kind of WorkObject where you can attach other WOrkObjects or, if you prefer, a frame between the World Frame and the WorkObjects. It does shows so in the manual but never explains how you can do that.

However if you look at the data type of a work object, you can change the 7 first digits ( X,Y,Z,Q1,Q2,Q3,Q4) and that will modify your User Frame. Since 99.9% of the time the User Frame is not used you have all zeros there and the following 7 digits are your workobject translations and orientations.

I never found any way to use the User frames with the Teach Pendant but if you create all your workobjects and then just edit the first 7 digits of their data type you will be shifting them all at the same time (shifting the User Frame).

I think you should have a User Frame to use selection box when you create a work Object using the Object Method. That way you could first create a User Frame (your table) and then select that User Frame when creating all your other Workobjects in relation to that table. Right now I do not have any idea why somebody would want to use the User Method in the teach pendant to create a workobject.

And if you know please tell me 😉

Jet

---

<div class="post-metadata">

### Author: ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)
#### Post date: [April 18, 2006, 11:02am UTC](https://tech-community.robotics.abb.com/t/a-work-object-of-work-objects/692/4 "2006-04-18T11:02:26Z")

</div>

Hi Jetman,

A workobject always consists of two frames, UserFrame and ObjectFrame.  
Normally you only define the UserFrame, and the ObjectFrame that is relative the UserFrame will then be placed at the same position as the UserFrame.  
But in some applications you have to place the frames at different positions, e.g. the UserFrame on the fixture and the ObjectFrame on the workpiece.

It is NOT possible to attach other workobjects to a UserFrame.
