# About LoadIdentify

**URL:** <https://tech-community.robotics.abb.com/t/about-loadidentify/8206>\
**Category:** RobotStudio\
**Tags:** loadidentify, robotstudio, rapid\
**Created:** [April 25, 2018, 11:41am UTC](https://tech-community.robotics.abb.com/t/about-loadidentify/8206 "2018-04-25T11:41:52Z")\
**Posts on this page:** 8\
**Page:** 1

<div class="post-metadata">

**Author:** ![haining](https://avatars.discourse-cdn.com/v4/letter/h/73ab20/32.png) [@haining](https://tech-community.robotics.abb.com/u/haining)\
**Post date:** [April 25, 2018, 11:41am UTC](https://tech-community.robotics.abb.com/t/about-loadidentify/8206/1 "2018-04-25T11:41:52Z")

</div>

Hello  
Today I use LoadIdentify system routine to weigh the tool on the robot, but I got a problem in one step.  
When I finish slowly identification movements, FlexPendant shows switch manual mode to Auto mode or to manual full speed mode, but all two ways were faild :  
Auto mode: If I switch to auto mode, I will lose the pointer and quit the LoadIdentify rountine back to the main.  
Manual full speed mode: If I switch to manual full speed mode, the current 100% speed will immediately get down to 3%, then motor off , FlexPendant shows can’t happen any kind of stop during identification, so I have to switch back to manual mode to restart this rountine, but result is the same . **I don’t why manual full speed mode is 3% ?**  
Dose anyone knows how to solve this? thanks a lot !

---

<div class="post-metadata">

**Author:** ![haining](https://avatars.discourse-cdn.com/v4/letter/h/73ab20/32.png) [@haining](https://tech-community.robotics.abb.com/u/haining)\
**Post date:** [April 25, 2018, 11:55am UTC](https://tech-community.robotics.abb.com/t/about-loadidentify/8206/2 "2018-04-25T11:55:55Z")

</div>

I searched the web found no one else got this problem, weird…

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [April 25, 2018, 12:02pm UTC](https://tech-community.robotics.abb.com/t/about-loadidentify/8206/3 "2018-04-25T12:02:12Z")

</div>

You need to go into your controller settings, find Auto condition Reset, AllDebugSettings, change to NO. Then, in switching to automatic mode, your program pointer will not reset to main. It is a good idea to put the setting back to YES after you have finished your loadidentify.

---

<div class="post-metadata">

**Author:** ![haining](https://avatars.discourse-cdn.com/v4/letter/h/73ab20/32.png) [@haining](https://tech-community.robotics.abb.com/u/haining)\
**Post date:** [April 25, 2018, 12:05pm UTC](https://tech-community.robotics.abb.com/t/about-loadidentify/8206/4 "2018-04-25T12:05:12Z")

</div>

> [@lemster68](#):
>
> You need to go into your controller settings, find Auto condition Reset, AllDebugSettings, change to NO. Then, in switching to automatic mode, your program pointer will not reset to main. It is a good idea to put the setting back to YES after you have finished your loadidentify.

Thank you, let me try this

---

<div class="post-metadata">

**Author:** ![haining](https://avatars.discourse-cdn.com/v4/letter/h/73ab20/32.png) [@haining](https://tech-community.robotics.abb.com/u/haining)\
**Post date:** [April 25, 2018, 12:21pm UTC](https://tech-community.robotics.abb.com/t/about-loadidentify/8206/5 "2018-04-25T12:21:02Z")

</div>

> [@lemster68](#):
>
> You need to go into your controller settings, find Auto condition Reset, AllDebugSettings, change to NO. Then, in switching to automatic mode, your program pointer will not reset to main. It is a good idea to put the setting back to YES after you have finished your loadidentify.

Now it won’t back to main but shows Program Pointer not available, I can choose Load Program or PP to Main..

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [April 25, 2018, 1:42pm UTC](https://tech-community.robotics.abb.com/t/about-loadidentify/8206/6 "2018-04-25T13:42:52Z")

</div>

That is because the program pointer is in en encrypted module. You should be able to get motors on and start.

---

<div class="post-metadata">

**Author:** ![haining](https://avatars.discourse-cdn.com/v4/letter/h/73ab20/32.png) [@haining](https://tech-community.robotics.abb.com/u/haining)\
**Post date:** [April 26, 2018, 3:25am UTC](https://tech-community.robotics.abb.com/t/about-loadidentify/8206/7 "2018-04-26T03:25:53Z")

</div>

> [@lemster68](#):
>
> That is because the program pointer is in en encrypted module. You should be able to get motors on and start.

Yes I can get motor on , and then press start button with nothing continued , but I can go well in PC Robotstudio ,  
Finally I finished LoadIdentify in manual full speed mode , thanks a lot ! 🙂

---

<div class="post-metadata">

**Author:** ![haining](https://avatars.discourse-cdn.com/v4/letter/h/73ab20/32.png) [@haining](https://tech-community.robotics.abb.com/u/haining)\
**Post date:** [April 26, 2018, 3:29am UTC](https://tech-community.robotics.abb.com/t/about-loadidentify/8206/8 "2018-04-26T03:29:20Z")

</div>

manual full speed mode can finish this routine, the key step is I must release when FlexPendant shows switch manual mode to Auto mode or to manual full speed mode, If I still hold the enable device button during switch mode , I will get a alarm , so I release the button first , and the rest part goes very well, thank you all for watching this and your time.
