# About RobotStudio AR Viewer

**URL:** https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542
**Category:** RobotStudio
**Tags:** ar-viewer
**Created:** [June 2, 2020, 10:28am UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542 "2020-06-02T10:28:54Z")
**Posts on this page:** 10
**Page:** 1

<div class="post-metadata">

### Author: ![Ekhi](https://avatars.discourse-cdn.com/v4/letter/e/c67d28/32.png) [@Ekhi](https://tech-community.robotics.abb.com/u/Ekhi)
#### Post date: [June 2, 2020, 10:28am UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542/1 "2020-06-02T10:28:54Z")

</div>

‘RobotStudio® AR Viewer’ is an augmented reality (AR) application designed to work with iOS and Android mobile devices. The application visualises in 3D the industrial robots simulation created in the ‘RobotStudio’ desktop application. With ‘RobotStudio® AR Viewer’, users get an exact copy of the ABB robots in 3D, with the robot’s movements accurately reflected.  
The augmented reality features enable precise positioning of a robot on the shop floor, which contributes to better understanding about how it will fit in the space. Additionally, it is possible to resize the robot to the desired size, adjust station rotation to see it from each angle, while its timeline feature makes it possible to check the cycle time and go quickly to a certain point in time in the animation.  
The application requires only 3 simple steps to get started: exporting the simulation from the desktop application, placing the exported simulation file on the cloud drive (e.g. OneDrive) and importing the simulation into the mobile application.

* * *

A new release is available !

What’s new?

You can now find the ABB’s portfolio of robots and robotics solutions : more than 50 robot arm models and more than 20 robotics solutions in different industries and applications.  
Select your robot model or application with filtering options.  
Interact with the model with user friendly gestures.

Download the free app from Apple, Google and Huawei store and enjoy the experience !

[Link to Apple Store](https://apps.apple.com/fr/app/robotstudio-ar-viewer/id1514364084)

[Link to Google Play Store](https://play.google.com/store/apps/details?id=com.abb.hayes&hl=fr&gl=US)

ABB RobotStudio® Augmented Reality video [https://www.youtube.com/watch?v=an9XiXjHaw8](https://www.youtube.com/watch?v=an9XiXjHaw8)

---

<div class="post-metadata">

### Author: ![j\_proulxFB](https://avatars.discourse-cdn.com/v4/letter/j/f04885/32.png) [@j\_proulxFB](https://tech-community.robotics.abb.com/u/j_proulxFB)
#### Post date: [June 26, 2020, 1:16pm UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542/2 "2020-06-26T13:16:58Z")

</div>

How does one obtain the RobotStudio AR Viewer app for my android device?

---

<div class="post-metadata">

### Author: ![j\_proulxFB](https://avatars.discourse-cdn.com/v4/letter/j/f04885/32.png) [@j\_proulxFB](https://tech-community.robotics.abb.com/u/j_proulxFB)
#### Post date: [June 26, 2020, 1:20pm UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542/3 "2020-06-26T13:20:19Z")

</div>

Link to the demo video [https://abbtv.inside.abb.com/2020/02/18/robotstudio-ar-viewer-visualising-an-exact-copy-of-abb-robots-in-3d-using-augmented-reality-is-innovation-and-digital-scouting/](https://abbtv.inside.abb.com/2020/02/18/robotstudio-ar-viewer-visualising-an-exact-copy-of-abb-robots-in-3d-using-augmented-reality-is-innovation-and-digital-scouting/) goes to an Internal ABB page and states “Unauthorized”

---

<div class="post-metadata">

### Author: ![Ekhi](https://avatars.discourse-cdn.com/v4/letter/e/c67d28/32.png) [@Ekhi](https://tech-community.robotics.abb.com/u/Ekhi)
#### Post date: [June 29, 2020, 10:14am UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542/4 "2020-06-29T10:14:36Z")

</div>

Hello j\_proulxFB, the app is now available in the Apple AppStore here

[https://apps.apple.com/us/app/id1514364084](https://eur03.safelinks.protection.outlook.com/?url=https%3A%2F%2Fapps.apple.com%2Fus%2Fapp%2Fid1514364084&data=02%7C01%7Cekhi.laniesse%40fr.abb.com%7Ce1a64c18fa424a6a5d8608d81e49c953%7C372ee9e09ce04033a64ac07073a91ecd%7C0%7C0%7C637292649538572016&sdata=mICutXFmPwpKaFRatPirrFdxRxAi1GliB53maMs83Zk%3D&reserved=0)

And in the Google PlayStore here :

[https://play.google.com/store/apps/details?id=com.abb.hayes](https://play.google.com/store/apps/details?id=com.abb.hayes)

The link of the video is updated : try this one [https://search.abb.com/library/Download.aspx?DocumentID=9AKK107680A8917&LanguageCode=en&DocumentPartId=&Action=Launch](https://search.abb.com/library/Download.aspx?DocumentID=9AKK107680A8917&LanguageCode=en&DocumentPartId=&Action=Launch)

---

<div class="post-metadata">

### Author: ![Jorge](https://avatars.discourse-cdn.com/v4/letter/j/9fc29f/32.png) [@Jorge](https://tech-community.robotics.abb.com/u/Jorge)
#### Post date: [July 28, 2020, 8:16am UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542/5 "2020-07-28T08:16:24Z")

</div>

Hello I have a Xiaomi A2, with Android 10, but I can’t download the APP, because google says my phone is not compatible.

What happens?.

---

<div class="post-metadata">

### Author: ![MarcinW](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/marcinw/32/4393_2.png) [@MarcinW](https://tech-community.robotics.abb.com/u/MarcinW)
#### Post date: [August 3, 2020, 7:08am UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542/6 "2020-08-03T07:08:36Z")

</div>

Hello Jorge,  
app is using Google ARCore and Xiaomi A2 is not supported by Google ARCore.  
Here is a list of supported devices: [https://developers.google.com/ar/discover/supported-devices](https://developers.google.com/ar/discover/supported-devices)  
Best regards.

---

<div class="post-metadata">

### Author: ![Aviyo1](https://avatars.discourse-cdn.com/v4/letter/a/7ba0ec/32.png) [@Aviyo1](https://tech-community.robotics.abb.com/u/Aviyo1)
#### Post date: [August 30, 2020, 7:43pm UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542/7 "2020-08-30T19:43:48Z")

</div>

Its really helpful information

---

<div class="post-metadata">

### Author: ![michal\_piotrowski](https://avatars.discourse-cdn.com/v4/letter/m/5e9695/32.png) [@michal\_piotrowski](https://tech-community.robotics.abb.com/u/michal_piotrowski)
#### Post date: [November 17, 2020, 11:43am UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542/8 "2020-11-17T11:43:00Z")

</div>

It’s a app with nice potential to become an engineering tool, but for now, it is unfortunetlly only an marketing gadget in my opinion. First problem is that after importing an simulation offsetting it position can be done only by moving the scene over the screen. Please make normal window where valuse in X, Y and Z axis can by typed in. Same with resizing - make an window to type the value. Currently the scene is being resized basing on 0,0,0 point and for unknown reason while resizing it offset the objects in Z axis as well - and while the Z level is “automaticaly” detected, and cannot be corrected the scene starts to fly over the floor level… What is good, the the engine of application works very good, while moving around it recognize the position and orientation of the smartphone very well, so it mentioned above problems could be solved then it could became really usefull tool. Unfortunetly for now, matching the objects with the real elements of the enviroment is simply impossible.

---

<div class="post-metadata">

### Author: ![Ekhi](https://avatars.discourse-cdn.com/v4/letter/e/c67d28/32.png) [@Ekhi](https://tech-community.robotics.abb.com/u/Ekhi)
#### Post date: [November 18, 2020, 12:55pm UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542/9 "2020-11-18T12:55:52Z")

</div>

Hello @michal_piotrowski  
Thank you for your feedback, for the majority of the users touchscreen gestures are the most intuitive way to offset / move / pan / tilt a model.  
Today to rotate the model you have a slider, we also can consider the possibility to add a slider for the offseting.  
Anyway, offset the Z level is planned for futur.

---

<div class="post-metadata">

### Author: ![Aviyo1](https://avatars.discourse-cdn.com/v4/letter/a/7ba0ec/32.png) [@Aviyo1](https://tech-community.robotics.abb.com/u/Aviyo1)
#### Post date: [January 14, 2021, 10:04am UTC](https://tech-community.robotics.abb.com/t/about-robotstudio-ar-viewer/9542/10 "2021-01-14T10:04:53Z")

</div>

helpful information [rangextd wifi extender](https://certaindoubts.com/rangextd-review/)
