# Absolute Accuracy calibration

**URL:** <https://tech-community.robotics.abb.com/t/absolute-accuracy-calibration/8389>\
**Category:** Robot Controller\
**Created:** [July 27, 2018, 8:38am UTC](https://tech-community.robotics.abb.com/t/absolute-accuracy-calibration/8389 "2018-07-27T08:38:12Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![Gudel](https://avatars.discourse-cdn.com/v4/letter/g/b782af/32.png) [@Gudel](https://tech-community.robotics.abb.com/u/Gudel)\
**Post date:** [July 27, 2018, 8:38am UTC](https://tech-community.robotics.abb.com/t/absolute-accuracy-calibration/8389/1 "2018-07-27T08:38:12Z")

</div>

Hi  
We are using the IRC5 controller with a self-made gantry robot. It uses the SAC XYZC configuration.  
Just to imagine the size we have following strokes X=5500mm Y=2000mm Z=800mm.  
Now we discovered mechanical interference on the TCP which we’d like to compensate.  
We have already taken the compensation data in the working area of the robot. Therefore we have used our ultra-precise Leica laser tracker.

I found a document( **3HAC18153** ) which describes how to activate absolute accuracy in the moc file. But it has not a lot of information about the CalibWare software which I assume is necessary.  
Is CalibWare available to the public? Would it be possible that we calibrate the robot by our self?

Thanks for your help

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [July 27, 2018, 12:18pm UTC](https://tech-community.robotics.abb.com/t/absolute-accuracy-calibration/8389/2 "2018-07-27T12:18:58Z")

</div>

Absolute accuracy is an option that you can purchase with (normally) a six axis robot. They perform a special calibration to calculate the arm deflection under load. I don’t know that it will help with a gantry robot, sorry.

---

<div class="post-metadata">

**Author:** ![Gudel](https://avatars.discourse-cdn.com/v4/letter/g/b782af/32.png) [@Gudel](https://tech-community.robotics.abb.com/u/Gudel)\
**Post date:** [July 31, 2018, 6:24am UTC](https://tech-community.robotics.abb.com/t/absolute-accuracy-calibration/8389/3 "2018-07-31T06:24:01Z")

</div>

> [@lemster68](#):
>
> Absolute accuracy is an option that you can purchase with (normally) a six axis robot. They perform a special calibration to calculate the arm deflection under load. I don’t know that it will help with a gantry robot, sorry.

I know what the absolute accuracy option is about on a six-axis robot. We already collected the data about deflection under load. Now the question is how to use this data to generate/adjust the parameters(“ARM\_CALIB”, “JOINT\_CALIB”, “PARALLEL\_ARM\_CALIB” and “MOTOR\_CALIB”) for each joint.

It looks to me as it is not possible to do it by my self for two reasons

1. It’s an internal process from ABB how this calibration is done and that’s why it is not documented.
2. It’s only for six-axis robot kinematics

I found this:

_The following are examples of when Absolute Accuracy is not active:_

- _Any motion function based on a_ _jointtarget_ _(MoveAbsJ)_
- _Independent joint_
- _Joint based jogging_
- _Additional axes_
- _Track motion_
