# acceleration data

**URL:** <https://tech-community.robotics.abb.com/t/acceleration-data/3950>\
**Category:** Robot Controller\
**Created:** [December 7, 2010, 2:50pm UTC](https://tech-community.robotics.abb.com/t/acceleration-data/3950 "2010-12-07T14:50:50Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![amindari](https://avatars.discourse-cdn.com/v4/letter/a/8c91f0/32.png) [@amindari](https://tech-community.robotics.abb.com/u/amindari)\
**Post date:** [December 7, 2010, 2:50pm UTC](https://tech-community.robotics.abb.com/t/acceleration-data/3950/1 "2010-12-07T14:50:50Z")

</div>

hi there

i have to know the accleration data of the axis.dor example if i want to rotate axis one 30 degrees with 1000 mm/s ,how much time it takes for axis 1 to reach the 1000 mm/s.?

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [December 8, 2010, 8:34am UTC](https://tech-community.robotics.abb.com/t/acceleration-data/3950/2 "2010-12-08T08:34:30Z")

</div>

Moved to RobotWare forum.
