# Add ethernet/IP option / Connect IRC5 to PLC

**URL:** <https://tech-community.robotics.abb.com/t/add-ethernet-ip-option-connect-irc5-to-plc/9284>\
**Category:** Robot Controller\
**Tags:** irc5, networking\
**Created:** [January 20, 2020, 5:28pm UTC](https://tech-community.robotics.abb.com/t/add-ethernet-ip-option-connect-irc5-to-plc/9284 "2020-01-20T17:28:03Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![WALL\_E](https://avatars.discourse-cdn.com/v4/letter/w/f07891/32.png) [@WALL\_E](https://tech-community.robotics.abb.com/u/WALL_E)\
**Post date:** [January 20, 2020, 5:28pm UTC](https://tech-community.robotics.abb.com/t/add-ethernet-ip-option-connect-irc5-to-plc/9284/1 "2020-01-20T17:28:03Z")

</div>

Hi everyone  
Before I start, I just wanted to let you know that I’m not 100% familiar with the RobotStudio environment and that I’m still new in that domain (Sorry in advance if my problem seems silly).

So I have an IRC5 controller with the DeviceNet Master/Slave option, but I also need to set up a connection between my controller and a PLC (with Sysmac Studio).  
In the Configuration - I/O system tab I can see in the industrial network section that I have the DeviceNet but I’m pretty sure I also need the Ethernet/IP anybus option.

So my questions are:  
-Do I really need this option for my application?  
-If yes, do I need a license key like, for instance, the multitasking option?

Thank you

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [January 20, 2020, 6:25pm UTC](https://tech-community.robotics.abb.com/t/add-ethernet-ip-option-connect-irc5-to-plc/9284/2 "2020-01-20T18:25:26Z")

</div>

Look in the backinfo folder for the backinfo.txt file, it will list your options. If you don’t have ethernet/IP option then you will need to buy it and they should give you a new keystring.
