# After Loaded the EIO.cgf, the Omnicore Controller is in System Failure State

**URL:** <https://tech-community.robotics.abb.com/t/after-loaded-the-eio-cgf-the-omnicore-controller-is-in-system-failure-state/11900>\
**Category:** RobotStudio\
**Tags:** system-failure-state, omnicore\
**Created:** [May 2, 2025, 4:07pm UTC](https://tech-community.robotics.abb.com/t/after-loaded-the-eio-cgf-the-omnicore-controller-is-in-system-failure-state/11900 "2025-05-02T16:07:49Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![BiteBytesButes](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/bitebytesbutes/32/94_2.png) [@BiteBytesButes](https://tech-community.robotics.abb.com/u/BiteBytesButes)\
**Post date:** [May 2, 2025, 4:07pm UTC](https://tech-community.robotics.abb.com/t/after-loaded-the-eio-cgf-the-omnicore-controller-is-in-system-failure-state/11900/1 "2025-05-02T16:07:49Z")

</div>

Hi All,  
Please:  
After Loaded the EIO, the Omnicore Controller is in System Failure State.

One of the errors is shown in the picture below:

[[Album] imgur.com ![](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/9/99bb032f119ead5c0578571c285aa68d57f24ad0.jpeg "imgur.com") ](https://imgur.com/a/TujJJTP)

**1- And this error is regarding those lines:**

EIO\_SIGNAL:

#7 DO Controller is in motors ON state  
-Name “MotorOn\_Sts” -SignalType “DO” -Device “EN\_InternalDevice”  
-Access “All” -Label “162-161-7 Data[5].2”-DeviceMap “162”

SYSSIG\_OUT:

#7 DO The I/O signal is set when the controller is in motors on state.  
-Name “MotorOn” -Status “MotorOn\_Sts”

I have other errors for more Outputs and Inputs, similar to that one.  
The I/O engineering it is not yet loaded.  
The EIO is the only file now into the Controller.

**2- I tried to delete the file from the Controller, but I was not able to find it here:**  
at what folder could be?..I went into all of them.  
“Controller Explorer”

[[Album] imgur.com ![](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/9/99bb032f119ead5c0578571c285aa68d57f24ad0.jpeg "imgur.com") ](https://imgur.com/a/TujJJTP)

Any tip about this issue?

Thank you!  
3B

---

<div class="post-metadata">

**Author:** ![BiteBytesButes](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/bitebytesbutes/32/94_2.png) [@BiteBytesButes](https://tech-community.robotics.abb.com/u/BiteBytesButes)\
**Post date:** [May 10, 2025, 3:38pm UTC](https://tech-community.robotics.abb.com/t/after-loaded-the-eio-cgf-the-omnicore-controller-is-in-system-failure-state/11900/2 "2025-05-10T15:38:51Z")

</div>

Hi All..

Any support on this would be appreciated.  
Thank you!  
3B

---

<div class="post-metadata">

**Author:** ![BiteBytesButes](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/bitebytesbutes/32/94_2.png) [@BiteBytesButes](https://tech-community.robotics.abb.com/u/BiteBytesButes)\
**Post date:** [May 12, 2025, 9:57am UTC](https://tech-community.robotics.abb.com/t/after-loaded-the-eio-cgf-the-omnicore-controller-is-in-system-failure-state/11900/3 "2025-05-12T09:57:43Z")

</div>

The error here is system I/O signals should be placed in the **sys.cfg,** and they are not.  
Let’s try to do that!  
3B
