# API: GraphicControl ExamineObject

**URL:** <https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331>\
**Category:** RobotStudio\
**Created:** [January 29, 2010, 2:53pm UTC](https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331 "2010-01-29T14:53:08Z")\
**Posts on this page:** 9\
**Page:** 1

<div class="post-metadata">

**Author:** ![apox](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/apox/32/2392_2.png) [@apox](https://tech-community.robotics.abb.com/u/apox)\
**Post date:** [January 29, 2010, 2:53pm UTC](https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331/1 "2010-01-29T14:53:08Z")

</div>

Hi,

Im trying to use the “ExamineObject” method in an Addin, selecting an existing RS Part manually and then calling the addin:

object selObject = Project.ActiveProject.Selection.SingleSelectedObject;

GraphicControl graphicControl = GraphicControl.ActiveGraphicControl;

graphicControl.ExamineObject(singleSelectedObject as ProjectObject, 0.2f);

which works, but creating RobotStudio Parts within the addin and then examing does not work:

Part p = new Part();  
p.Name = “part”;  
p.Bodies.Add(Body.CreateSolidBox(Matrix4.Identity, new Vector3(1, 1, 1)));  
station.GraphicComponents.Add(p);

GraphicControl graphicControl = GraphicControl.ActiveGraphicControl;  
graphicControl.ExamineObject(p as ProjectObject, 0.2f);

Is it possible to create Parts and axamine them within an RobotStudio Addin?

Thank you.

---

<div class="post-metadata">

**Author:** ![Johannes\_Weiman\_old\_account](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/johannes_weiman_old_account/32/3345_2.png) [@Johannes\_Weiman\_old\_account](https://tech-community.robotics.abb.com/u/Johannes_Weiman_old_account)\
**Post date:** [February 1, 2010, 9:20am UTC](https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331/2 "2010-02-01T09:20:56Z")

</div>

Hi,

Try calling Update() before examine:

GraphicControl graphicControl = GraphicControl.ActiveGraphicControl;  
**graphicControl.Update();**  
graphicControl.ExamineObject(p as ProjectObject, 0.2f);

regards,  
Johannes

---

<div class="post-metadata">

**Author:** ![apox](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/apox/32/2392_2.png) [@apox](https://tech-community.robotics.abb.com/u/apox)\
**Post date:** [February 19, 2010, 2:48pm UTC](https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331/3 "2010-02-19T14:48:08Z")

</div>

Thank you, it works!

Another question: is it possible, to disable backface culling and/or to set transparency settings to a Part from the API (similiar to the graphic appereance dialog) ? , e.g.

Part p = new Part();  
p.Bodies.Add(Body.CreateSolidBox(…));  
…  
p.BackfaceCulling = false; // NOT possible via material property ?  
p.Alpha = 50%; // possible via material property  
…

---

<div class="post-metadata">

**Author:** ![Johannes\_Weiman\_old\_account](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/johannes_weiman_old_account/32/3345_2.png) [@Johannes\_Weiman\_old\_account](https://tech-community.robotics.abb.com/u/Johannes_Weiman_old_account)\
**Post date:** [February 19, 2010, 3:42pm UTC](https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331/4 "2010-02-19T15:42:37Z")

</div>

It is possible via the Mesh API:

[code] static void SetBackFaceCull(Part part, bool bfc)  
{  
SetBackFaceCull(part.Mesh[DetailLevels.Coarse], bfc);  
SetBackFaceCull(part.Mesh[DetailLevels.Medium], bfc);  
SetBackFaceCull(part.Mesh[DetailLevels.Fine], bfc);  
part.Mesh.Rebuild();  
}

static void SetBackFaceCull(MeshPart mp, bool bfc)  
{  
if (mp == null) return;  
foreach (MeshBody mb in mp.Bodies)  
{  
foreach (MeshFace mf in mb.Faces)  
{  
if (bfc) mf.Flags &= ~(MeshFlags.DisableBackFaceCull | MeshFlags.TwoSidedLighting);  
else mf.Flags |= (MeshFlags.DisableBackFaceCull | MeshFlags.TwoSidedLighting);  
}  
}  
}[/code]

---

<div class="post-metadata">

**Author:** ![apox](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/apox/32/2392_2.png) [@apox](https://tech-community.robotics.abb.com/u/apox)\
**Post date:** [February 19, 2010, 3:49pm UTC](https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331/5 "2010-02-19T15:49:30Z")

</div>

Thank you! How about the transparency, the same way via material proerpty os is there a more comfortable way ?

static void SetTransparency(Part part, int A)  
{  
SetTransparency(part.Mesh[DetailLevels.Coarse], A);  
SetTransparency(part.Mesh[DetailLevels.Medium], A);  
SetTransparency(part.Mesh[DetailLevels.Fine], A);  
part.Mesh.Rebuild();  
}

static void SetTransparency(MeshPart mp, int A)  
{  
if (mp == null) return;  
foreach (MeshBody mb in mp.Bodies)  
{  
foreach (MeshFace mf in mb.Faces)  
{  
if (mf.Material != null)  
{  
mf.Material.Ambient = SetTransparency(mf.Material.Ambient, A);  
mf.Material.Diffuse = SetTransparency(mf.Material.Diffuse, A);  
mf.Material.Emissive = SetTransparency(mf.Material.Emissive, A);  
mf.Material.Specular = SetTransparency(mf.Material.Specular, A);  
}

// if (bfc) mf.Flags &= ~(MeshFlags.DisableBackFaceCull | MeshFlags.TwoSidedLighting);  
// else mf.Flags |= (MeshFlags.DisableBackFaceCull | MeshFlags.TwoSidedLighting);  
}  
}  
}

static System.Drawing.Color SetTransparency(System.Drawing.Color col, int A)  
{  
col = System.Drawing.Color.FromArgb(A, col.R, col.G, col.B);  
return col;  
}

---

<div class="post-metadata">

**Author:** ![Johannes\_Weiman\_old\_account](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/johannes_weiman_old_account/32/3345_2.png) [@Johannes\_Weiman\_old\_account](https://tech-community.robotics.abb.com/u/Johannes_Weiman_old_account)\
**Post date:** [February 19, 2010, 4:10pm UTC](https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331/6 "2010-02-19T16:10:18Z")

</div>

That’s simpler 🙂

Part.Opacity

---

<div class="post-metadata">

**Author:** ![apox](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/apox/32/2392_2.png) [@apox](https://tech-community.robotics.abb.com/u/apox)\
**Post date:** [February 19, 2010, 4:20pm UTC](https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331/7 "2010-02-19T16:20:12Z")

</div>

Yes, thats really simpler 🙂 !

How about using material properties on meshes with some transparencies of any value. If i want to temporaray set (increase/decrease) the transparency on the whole part which includes some meshes and restore later on the origin material properties with all transparency values, is that possible with “part.Opacity” or will it override all material transparency values ?

---

<div class="post-metadata">

**Author:** ![Johannes\_Weiman\_old\_account](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/johannes_weiman_old_account/32/3345_2.png) [@Johannes\_Weiman\_old\_account](https://tech-community.robotics.abb.com/u/Johannes_Weiman_old_account)\
**Post date:** [February 19, 2010, 4:26pm UTC](https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331/8 "2010-02-19T16:26:57Z")

</div>

No that’s not really possible right now. Opacity will change the materials on the part.

---

<div class="post-metadata">

**Author:** ![apox](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/apox/32/2392_2.png) [@apox](https://tech-community.robotics.abb.com/u/apox)\
**Post date:** [February 19, 2010, 4:34pm UTC](https://tech-community.robotics.abb.com/t/api-graphiccontrol-examineobject/3331/9 "2010-02-19T16:34:14Z")

</div>

Okay, thanks.

Perhaps an other question: creating an intersection curves via Body.CreateIntersectionCurve(…) returns a new body. How do i determine the start and the end position of the new curve. body.shells.wires…startVertex/EndVertex return nothing.
