# Brand New IRB 4600 robot -  Revolution Counter Updating Issue

**URL:** <https://tech-community.robotics.abb.com/t/brand-new-irb-4600-robot-revolution-counter-updating-issue/11458>\
**Category:** Robot Controller\
**Created:** [June 3, 2024, 1:15pm UTC](https://tech-community.robotics.abb.com/t/brand-new-irb-4600-robot-revolution-counter-updating-issue/11458 "2024-06-03T13:15:07Z")\
**Posts on this page:** 5\
**Page:** 1

<div class="post-metadata">

**Author:** ![Thivanka](https://avatars.discourse-cdn.com/v4/letter/t/a9a28c/32.png) [@Thivanka](https://tech-community.robotics.abb.com/u/Thivanka)\
**Post date:** [June 3, 2024, 1:15pm UTC](https://tech-community.robotics.abb.com/t/brand-new-irb-4600-robot-revolution-counter-updating-issue/11458/1 "2024-06-03T13:15:07Z")

</div>

I tried to update revolution counters of the robot 4600 ( brand new robot @ commissiong stage). But only second axis was updated, and others were not ( I’ve ticked all the axes in the rev counter updating screen on pendant)

Before updating revolution counters, I aligned synchronization marks of all axes. At this stage, position values of the axes are as follows.

1: -0.15

2:-2.20

3:-0.08

4:-0.09

5: 0.2

6: -1.38

After aligning the synchronization marks, I updated the revolution counters of all axes same time. But only second axis was updated (refer below position value set). Positions of the other axes remained same.

1: -0.15

2:-0.00

3:-0.08

4:-0.09

5: 0.2

6: -1.38

**_What is the reason for some axes position values are not updated to 0.00 on pendant, after updating revolution counters?_**

Note - After rev counter updating, I brought each axis to 0.00 position on pendant. When I looked at the synchronization marks, only 6 th axis is out of alignment.

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [June 3, 2024, 4:55pm UTC](https://tech-community.robotics.abb.com/t/brand-new-irb-4600-robot-revolution-counter-updating-issue/11458/2 "2024-06-03T16:55:20Z")

</div>

The motor would have to be (going by memory here) more than half a turn for the REV counters to update the way you are thinking that they ought to. That would be why you saw only axis 2 have the effect that you did. I had the same thing on one of our new 4600’s a few years ago.

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [June 3, 2024, 7:48pm UTC](https://tech-community.robotics.abb.com/t/brand-new-irb-4600-robot-revolution-counter-updating-issue/11458/3 "2024-06-03T19:48:50Z")

</div>

Lee is correct -I think it is one revolution of the motor though, which through the gearbox can be a very small movement at the robot arm.

If your axis 6 is still out physically when you are at 0° on the pendant then you need to readjust the position -if it is slightly one way on the marks move it so it is slightly the other way.  
Always recheck the marks by moving the robot to 0° (easiest is to use a ABSJ move with the named target change to be 0° for all axis). Only move on once you are happy that all the marks are lined up correctly.

---

<div class="post-metadata">

**Author:** ![Thivanka](https://avatars.discourse-cdn.com/v4/letter/t/a9a28c/32.png) [@Thivanka](https://tech-community.robotics.abb.com/u/Thivanka)\
**Post date:** [June 4, 2024, 11:59am UTC](https://tech-community.robotics.abb.com/t/brand-new-irb-4600-robot-revolution-counter-updating-issue/11458/4 "2024-06-04T11:59:49Z")

</div>

Hi Lee and graemepaulin,

Thanks for your replies.

@graemepaulin

Alignment of the 6 axis is slightly left side of the mark. What you want me to try is, align more it on to right side and , update the rev counters?

Thanks

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [June 4, 2024, 7:52pm UTC](https://tech-community.robotics.abb.com/t/brand-new-irb-4600-robot-revolution-counter-updating-issue/11458/5 "2024-06-04T19:52:48Z")

</div>

Yes that is correct - it should then end up correctly aligned.
