BullsEye. TIG torch.

Hello.

I have a question about how to adjust the data be_scan (scan data) and data be_tooldesign (Tool Design) for TIG welding torch, for the calibration of BullsEye. The photo shows the gas nozzle and the tungsten electrode.
The electrode has a diameter of 2.4mm. The tip is sharpened at 22 degrees and the length of the sharpened tip is approximately 5 mm. The total length of the electrode out of the gas nozzle is 13mm.
Usually MIG torches that I use are simple in terms of setting BullsEye data, but it is the first time I set this type of torch.

Could I advise someone about this setting?.

Thanks in advance. :wink:
Jesus.

Hi

I think you should try to adjust the be_tooldesign data which is used in BESetupToolJ instruction. According to your tool dimensions you could try to use following values:

MaxBodyDia 25
MinBodyDia 12
ScanRange 45
WireDia 2.4

Other components could be kept as their default values. Better description about these data components is found in the Application Manual - BullsEye.

-Osku