# Can\`t see on TP my project

**URL:** <https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865>\
**Category:** ScreenMaker\
**Created:** [May 14, 2012, 10:56am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865 "2012-05-14T10:56:45Z")\
**Posts on this page:** 12\
**Page:** 1

<div class="post-metadata">

**Author:** ![szily85](https://avatars.discourse-cdn.com/v4/letter/s/da6949/32.png) [@szily85](https://tech-community.robotics.abb.com/u/szily85)\
**Post date:** [May 14, 2012, 10:56am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/1 "2012-05-14T10:56:45Z")

</div>

Hello all!

Can someone help me with my problem. I made a screen for my project, when I deploy it to TP I have an error message:

FlexPendant Interface Controller Option is required to view the Application on FlexPendant,

I have already choosed in the system builder the 617-1 option which is for the above mentioned problem resolvation.

Beside this, I can transfer on my TP my screen but I can`t see it in my menu.

Can someone help? Any idea appreciated

Greatings  
Szily

---

<div class="post-metadata">

**Author:** ![Abhishek\_PM](https://avatars.discourse-cdn.com/v4/letter/a/22d042/32.png) [@Abhishek\_PM](https://tech-community.robotics.abb.com/u/Abhishek_PM)\
**Post date:** [May 24, 2012, 10:28am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/2 "2012-05-24T10:28:47Z")

</div>

Hello,

Here are a few ways of adding this option in the controller system:

1. A controller system with FlexPendant Interface option or any option can be created using System Builder.

2. If you want to add the option FlexPendant Interface or any other option in an already **existing controller system** you could do this using System Builder.  
But inorder, that the changes be applied to the controller system, an I-start is required.

The error you may be facing can be because of point 2. If yes, have you done an I-Start after modifications to controller system ?

Thanks

---

<div class="post-metadata">

**Author:** ![hampton\_bay](https://avatars.discourse-cdn.com/v4/letter/h/e56c9b/32.png) [@hampton\_bay](https://tech-community.robotics.abb.com/u/hampton_bay)\
**Post date:** [June 10, 2012, 4:53am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/3 "2012-06-10T04:53:33Z")

</div>

thanks…what if its on a demo/trial though?

---

<div class="post-metadata">

**Author:** ![szily85](https://avatars.discourse-cdn.com/v4/letter/s/da6949/32.png) [@szily85](https://tech-community.robotics.abb.com/u/szily85)\
**Post date:** [July 4, 2012, 10:43am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/4 "2012-07-04T10:43:43Z")

</div>

Hello there!

Yes, I have made the same as you adviced, but the problem still persist.  
I got a message when I start the TP “Error loading the xxxtpsview.dll” or something

Any suggests?

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [July 5, 2012, 8:40am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/5 "2012-07-05T08:40:13Z")

</div>

After you have modified an existing system in System Builder and added the FP option, you need to I-start the system for the changes to take effect. Note that this will erase all the RAPID code, and configuration changes in the system.

---

<div class="post-metadata">

**Author:** ![szily85](https://avatars.discourse-cdn.com/v4/letter/s/da6949/32.png) [@szily85](https://tech-community.robotics.abb.com/u/szily85)\
**Post date:** [August 30, 2012, 8:46am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/6 "2012-08-30T08:46:32Z")

</div>

Hello all,

I successfully installed the FlexPendant Interface in the controller, BUT, when I want to use my project, (some Run routine buttons, only in manual mode) I got this error message:

![](http://forums.robotstudio.com/webwiz/5071/Error.jpg)

So, I don`t know what is the problem, because in the simulation everything is working, but in REAL system, it doesn`t.

Can somebody tell me what is this error mess for?

Thanks

---

<div class="post-metadata">

**Author:** ![szily85](https://avatars.discourse-cdn.com/v4/letter/s/da6949/32.png) [@szily85](https://tech-community.robotics.abb.com/u/szily85)\
**Post date:** [September 11, 2012, 1:25pm UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/7 "2012-09-11T13:25:39Z")

</div>

Nobody can help me with this? ☹

---

<div class="post-metadata">

**Author:** ![Abhishek\_PM](https://avatars.discourse-cdn.com/v4/letter/a/22d042/32.png) [@Abhishek\_PM](https://tech-community.robotics.abb.com/u/Abhishek_PM)\
**Post date:** [September 21, 2012, 12:50pm UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/8 "2012-09-21T12:50:24Z")

</div>

Hello,

As i understood you correctly the virtual environment works fine and not in real.

Are you sure all your bindings to the controls are fine. Take help from ScreenMaker Doctor function which can give you directions on what is missing.

Let me know if this helps.

Regards

---

<div class="post-metadata">

**Author:** ![szily85](https://avatars.discourse-cdn.com/v4/letter/s/da6949/32.png) [@szily85](https://tech-community.robotics.abb.com/u/szily85)\
**Post date:** [September 24, 2012, 9:39am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/9 "2012-09-24T09:39:42Z")

</div>

Everything is OK, no errors in program, no issues to fix by the “Doctor”.

Have no idea whats wrong:grinning:

---

<div class="post-metadata">

**Author:** ![Abhishek\_PM](https://avatars.discourse-cdn.com/v4/letter/a/22d042/32.png) [@Abhishek\_PM](https://tech-community.robotics.abb.com/u/Abhishek_PM)\
**Post date:** [September 24, 2012, 10:09am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/10 "2012-09-24T10:09:20Z")

</div>

Hello,

Please share your ScreenMaker project and RobotStudio Pack and Go if possible. And also mention which RW version the real system is using. This would help us.

Regards,  
Abhishek

---

<div class="post-metadata">

**Author:** ![szily85](https://avatars.discourse-cdn.com/v4/letter/s/da6949/32.png) [@szily85](https://tech-community.robotics.abb.com/u/szily85)\
**Post date:** [September 25, 2012, 8:02am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/11 "2012-09-25T08:02:36Z")

</div>

.

---

<div class="post-metadata">

**Author:** ![szily85](https://avatars.discourse-cdn.com/v4/letter/s/da6949/32.png) [@szily85](https://tech-community.robotics.abb.com/u/szily85)\
**Post date:** [September 25, 2012, 9:20am UTC](https://tech-community.robotics.abb.com/t/can-t-see-on-tp-my-project/4865/12 "2012-09-25T09:20:47Z")

</div>

Hy,  
I have build a new system and now the problem disappeared 😉  
But anyway, thank your effort and you are so helpfull.

Greatings