# cannot reopen station after a fatal error

**URL:** <https://tech-community.robotics.abb.com/t/cannot-reopen-station-after-a-fatal-error/896>\
**Category:** RobotStudio\
**Created:** [October 17, 2006, 4:51pm UTC](https://tech-community.robotics.abb.com/t/cannot-reopen-station-after-a-fatal-error/896 "2006-10-17T16:51:08Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![trauto](https://avatars.discourse-cdn.com/v4/letter/t/779978/32.png) [@trauto](https://tech-community.robotics.abb.com/u/trauto)\
**Post date:** [October 17, 2006, 4:51pm UTC](https://tech-community.robotics.abb.com/t/cannot-reopen-station-after-a-fatal-error/896/1 "2006-10-17T16:51:08Z")

</div>

Hi,

I have had this happen to me before but I am at a point where I cannot afford to recreate the station from scratch!!!

The sequence of events is pretty much as follows: working with path/targets from the elements tool bar, add some targets into a path, delete some targets, then boom, FATAL Error! then, click YES pretty much terminate everything without saving, I normally do NO which proceed with error, I try to backup the robotcontroller and save the station and try to restart the application.

The problem is now, it won’t let me restart the station at all! The Fault log reads:  
RobotStudio debug file.  
Main Thread ID: a84  
Crashing Thread ID: d7c  
Exception Address: 4daeca1e  
Exception Thread StartAddress: 4d7742a9  
Crash time: 251109  
Type:CM\_DEBUGSTATE\_APICALL Time from crash:4203 ms State:ABB::Robotics::robotstudio::Stations::RsPathProcedure: :Name::get  
Type:CM\_DEBUGSTATE\_SIMSTATE Time from crash:30313 ms State:LG\_SIMULATOR\_STATE\_READY  
Type:CM\_DEBUGSTATE\_UNDOSTEPNAME Time from crash:37875 ms State:Set as Active  
Done! 3 entries.

DebugInformation:  
122672 Key: MainGUIThread Value: a84  
38344 Key: LgVCSimHelper::ThreadFunc Value: ba0  
30016 Key: LgVCHelper::ThreadFunc Value: ba4  
11797 Key: RenderThread Value: d7c  
Done

and I also have a crash dump file which I don’t know where to send.

Can someone please help me? Let me know if any other information is needed for debugging.

Thanks!

---

<div class="post-metadata">

**Author:** ![Johannes\_Weiman\_old\_account](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/johannes_weiman_old_account/32/3345_2.png) [@Johannes\_Weiman\_old\_account](https://tech-community.robotics.abb.com/u/Johannes_Weiman_old_account)\
**Post date:** [October 18, 2006, 9:26am UTC](https://tech-community.robotics.abb.com/t/cannot-reopen-station-after-a-fatal-error/896/2 "2006-10-18T09:26:13Z")

</div>

Hi,

If you can mail me the station and dump file I will take a look at it.  
johannes.weiman(at)[se.abb.com](http://se.abb.com)

regards,  
Johannes
