# Changing deviation alarm parameter with rapid on the fly.....

**URL:** <https://tech-community.robotics.abb.com/t/changing-deviation-alarm-parameter-with-rapid-on-the-fly/6269>\
**Category:** Robot Controller\
**Created:** [August 20, 2014, 3:47pm UTC](https://tech-community.robotics.abb.com/t/changing-deviation-alarm-parameter-with-rapid-on-the-fly/6269 "2014-08-20T15:47:08Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![Neily03](https://avatars.discourse-cdn.com/v4/letter/n/c6cbf5/32.png) [@Neily03](https://tech-community.robotics.abb.com/u/Neily03)\
**Post date:** [August 20, 2014, 3:47pm UTC](https://tech-community.robotics.abb.com/t/changing-deviation-alarm-parameter-with-rapid-on-the-fly/6269/1 "2014-08-20T15:47:08Z")

</div>

Hi,

I’m wanting to change the parameter of a deviation alarm using Rapid code but I can’t find anything that covers this in the manual.

The parameter is - -path “A1FluidDev/Notify” -value 1

I’d like to be able to change it through a rapid program on the fly as the robot is running, I can do this through Robview no problem but I want the robot to be able to set the value to “1” incase it is manually set to “0” and forgotten about…

Any ideas?

Thanks.

Neil.

---

<div class="post-metadata">

**Author:** ![D\_toto13](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/d_toto13/32/407_2.png) [@D\_toto13](https://tech-community.robotics.abb.com/u/D_toto13)\
**Post date:** [September 16, 2016, 6:30pm UTC](https://tech-community.robotics.abb.com/t/changing-deviation-alarm-parameter-with-rapid-on-the-fly/6269/2 "2016-09-16T18:30:08Z")

</div>

Have you tried this function - TestDI?!  
[http://developercenter.robotstudio.com/BlobProxy/manuals/RapidIFDTechRefManual/doc470.html](http://developercenter.robotstudio.com/BlobProxy/manuals/RapidIFDTechRefManual/doc470.html)  
After that you can write a small code to change the value from LOW to HIGH if your signal value was changed and forgotten to be put back…
