# Connecting IRC5 compact 2nd generation to 110 V , 60 HZ

**URL:** <https://tech-community.robotics.abb.com/t/connecting-irc5-compact-2nd-generation-to-110-v-60-hz/8791>\
**Category:** Robot Controller\
**Created:** [April 16, 2019, 1:46pm UTC](https://tech-community.robotics.abb.com/t/connecting-irc5-compact-2nd-generation-to-110-v-60-hz/8791 "2019-04-16T13:46:45Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![pacijent](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/pacijent/32/512_2.png) [@pacijent](https://tech-community.robotics.abb.com/u/pacijent)\
**Post date:** [April 16, 2019, 1:46pm UTC](https://tech-community.robotics.abb.com/t/connecting-irc5-compact-2nd-generation-to-110-v-60-hz/8791/1 "2019-04-16T13:46:45Z")

</div>

Hello to all, is it possible to connect directly compact controller to 110 V, it is interesting that controller can handle both 50 Hz and 60 Hz power supply. Thanks.

---

<div class="post-metadata">

**Author:** ![pacijent](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/pacijent/32/512_2.png) [@pacijent](https://tech-community.robotics.abb.com/u/pacijent)\
**Post date:** [April 17, 2019, 7:19am UTC](https://tech-community.robotics.abb.com/t/connecting-irc5-compact-2nd-generation-to-110-v-60-hz/8791/2 "2019-04-17T07:19:29Z")

</div>

I got official info, it has to be 220 V.
