Hi
I have been working on a AppStudio project for a few week now. In this project I retrieve the width of a container, with code like this.
let x = Instance.LayoutInfobox_1.width;
Since the latest release of AppStudio this is not returning the correct value. It still works fine with the “hight” parameter but not the “width”
So this is an example of the problem:
How the screen is setup:
Code run on the click of the button:
let x = Instance.LayoutInfobox_1.width;
TComponents.Popup_A.message("w:= " + x);
As you can see there seems to be a problem.
Has any one else come across this yet and if so is the a fix for it?
Any help would be great.
Thanks
Dave