# Conveyor Tracking - Creating System

**URL:** <https://tech-community.robotics.abb.com/t/conveyor-tracking-creating-system/2570>\
**Category:** Robot Controller\
**Created:** [March 9, 2009, 6:10pm UTC](https://tech-community.robotics.abb.com/t/conveyor-tracking-creating-system/2570 "2009-03-09T18:10:51Z")\
**Posts on this page:** 5\
**Page:** 1

<div class="post-metadata">

**Author:** ![csydorko](https://avatars.discourse-cdn.com/v4/letter/c/bbe5ce/32.png) [@csydorko](https://tech-community.robotics.abb.com/u/csydorko)\
**Post date:** [March 9, 2009, 6:10pm UTC](https://tech-community.robotics.abb.com/t/conveyor-tracking-creating-system/2570/1 "2009-03-09T18:10:51Z")

</div>

I have been trying to create a system using conveyor tracking and two conveyors but I keep getting the attached error message.

![](http://forums.robotstudio.com/webwiz/2839/ErrorSmall2.JPG)

I have followed the directions in the user manual. Import the geometry for the conveyor, create the conveyor mechanism with target points, save that mechanism as a library. Than, create a system using system builder and when prompted for the library file I point to the conveyor and get the attached error “THE SYSTEM COULD’NT BE CREATED!”.

Any help provided would be very much appreciated.

Thanks!

csydorko

---

<div class="post-metadata">

**Author:** ![NIKHIL](https://avatars.discourse-cdn.com/v4/letter/n/b782af/32.png) [@NIKHIL](https://tech-community.robotics.abb.com/u/NIKHIL)\
**Post date:** [March 30, 2009, 1:16pm UTC](https://tech-community.robotics.abb.com/t/conveyor-tracking-creating-system/2570/2 "2009-03-30T13:16:01Z")

</div>

Hi,

Have you created Wobj frame while conveyor creation ?

---

<div class="post-metadata">

**Author:** ![carmila](https://avatars.discourse-cdn.com/v4/letter/c/4bbf92/32.png) [@carmila](https://tech-community.robotics.abb.com/u/carmila)\
**Post date:** [April 4, 2009, 7:03am UTC](https://tech-community.robotics.abb.com/t/conveyor-tracking-creating-system/2570/3 "2009-04-04T07:03:16Z")

</div>

Hi,  
Sorry, I have no suggestion, but I also want to ask:smile:  
Can an encoder interface (DSQC 377 A) track 2 different conveyor?  
If yes, is it need 2 encoder in 2 conveyors? I read in the manual, that an encoder interface only can support for an encoder.  
Here I attach the layout drawing. I need to track the objects in conveyor A, pick them and place them to the trays in conveyor B.  
can I track the conveyor A and B together in the same time?

Many thanks.

Best regards,  
Carmila

---

<div class="post-metadata">

**Author:** ![RussD](https://avatars.discourse-cdn.com/v4/letter/r/dec6dc/32.png) [@RussD](https://tech-community.robotics.abb.com/u/RussD)\
**Post date:** [April 4, 2009, 5:54pm UTC](https://tech-community.robotics.abb.com/t/conveyor-tracking-creating-system/2570/4 "2009-04-04T17:54:51Z")

</div>

Maybe there is a problem with the system name, since it seems to be the same as the station name, try changing it to something different to see if that helps.

---

<div class="post-metadata">

**Author:** ![csydorko](https://avatars.discourse-cdn.com/v4/letter/c/bbe5ce/32.png) [@csydorko](https://tech-community.robotics.abb.com/u/csydorko)\
**Post date:** [April 6, 2009, 1:12pm UTC](https://tech-community.robotics.abb.com/t/conveyor-tracking-creating-system/2570/5 "2009-04-06T13:12:10Z")

</div>

I got it working…for some reason, everytime I creating the system, it asked me for the conveyor library. This caused duplicate conveyors in the systems. If I created the system without the conveyors, it asked me for them and works fine.

Thanks!

Chris Sydorko
