# Conveyor tracking, DropWObj problem!

**URL:** <https://tech-community.robotics.abb.com/t/conveyor-tracking-dropwobj-problem/4015>\
**Category:** RobotStudio\
**Created:** [January 20, 2011, 3:42am UTC](https://tech-community.robotics.abb.com/t/conveyor-tracking-dropwobj-problem/4015 "2011-01-20T03:42:36Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![Olivier\_C](https://avatars.discourse-cdn.com/v4/letter/o/58f4c7/32.png) [@Olivier\_C](https://tech-community.robotics.abb.com/u/Olivier_C)\
**Post date:** [January 20, 2011, 3:42am UTC](https://tech-community.robotics.abb.com/t/conveyor-tracking-dropwobj-problem/4015/1 "2011-01-20T03:42:36Z")

</div>

Hi,

I am using a IRB120 whit the Q-tracker 377B board to but bottles on a conveyor. Sometime (1 or 2 by minute), the work object is not dropped after the DropWObj command. The rapid pointer get stock to the next command WaitWObj.

The reason why the next work object cannot be connected is because a object is already connected! I can see the c1connected input to 1 and the c1Position increasing. The only whay i fond to get out of this situation is to use the maxtime option of the WaitWObj command to “manually” drop the work object by setting to 1 the c1DropWObj.

Is there semeone have a idea why a object is ramdomly not dropped??

I finish the move whit a FINE before the DropWObj command just like is suppose to be use.

The speed of the conveyor is 190mm/sec, 5300 pulses/meter to the Q-tracker and 60 object by min pass the sync switch.

PROC ModDrop()

CONNECT gateclosed WITH waitgate;

Begining:

flag1 := FALSE;

DropWObj wobjConv1;

ConfLOff;

ActUnit CNV1;

WaitWObj wobjConv1RelDist:=0.0MaxTime:=3.0 Timeflag:=flag1;

IF flag1=TRUE THEN

SetDO c1DropWObj, 1;

SetDO c1RemAllPObj, 1;

WaitTime 0.1;

SetDO c1DropWObj, 0;

SetDO c1RemAllPObj, 0;

GOTO Begining;

ELSE

ENDIF

MoveL Offs(PickMag,0,0,45), speed1, Z50, toolBotttlesWObj:=wobj0;

MoveL MagIntermid, speed1, Z50, toolBotttlesWObj:=wobj0;

MoveL Offs(Place,7,-15,70), speed1, Z50, toolBotttlesWObj:=wobjConv1;

TriggIO Vac, 0.05TimeDOp:=Do\_5, 0;

TriggL Place, speed1, Vac, Z5,toolBotttlesWObj:=wobjConv1;

MoveL Offs(Place,7,30,40), speed1, Z50, toolBotttlesWObj:=wobjConv1;

TriggCheckIO checkgate, 0, DI\_5, EQ, 1 StopMove, gateclosed;

TriggL MagIntermid, speed1, checkgate, Z50, toolBotttlesWObj:=wobj0;

MoveL PickMagOff, speed1, Z50, toolBotttlesWObj:=wobj0;

MoveLDO PickMag, speed1, FINE, toolBotttlesWObj:=wobj0,DO\_5,1;

DropWObj wobjConv1;

IDelete gateclosed;

ENDPROC

Please help!!

---

<div class="post-metadata">

**Author:** ![Olivier\_C](https://avatars.discourse-cdn.com/v4/letter/o/58f4c7/32.png) [@Olivier\_C](https://tech-community.robotics.abb.com/u/Olivier_C)\
**Post date:** [January 20, 2011, 2:33pm UTC](https://tech-community.robotics.abb.com/t/conveyor-tracking-dropwobj-problem/4015/2 "2011-01-20T14:33:20Z")

</div>

Hi,

The problem is now fixed! And the robot work very well at 60 objects by minute.

When the pointer was staying for a long time at the command **WaitWObj**  **wobjConv1;** it was because an object was already connected. Can someone explain me why (randomly), the **DropWObj**  **wobjConv1** ; command doesn?\_Tt drop the object connected? The solution (temporary I guest?) I fond is replacing the **DropWObj**  **wobjConv1** ; command by:

WHILE **c1Connected** \*\*=\*\*1 DO

**DropWObj**  **wobjConv1** ;

**SetDO**  **c1DropWObj** , 1;

**WaitTime** 0.001;

**SetDO**  **c1DropWObj** , 0;

ENDWHILE

😉

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [January 20, 2011, 5:08pm UTC](https://tech-community.robotics.abb.com/t/conveyor-tracking-dropwobj-problem/4015/3 "2011-01-20T17:08:56Z")

</div>

Please get in touch with your local ABB Robotics Service representative that can forward your issue to our tech support.
