# Create a Paint System from a backup. What is OleOS?

**URL:** <https://tech-community.robotics.abb.com/t/create-a-paint-system-from-a-backup-what-is-oleos/10882>\
**Category:** Robot Controller\
**Tags:** oleos, ips, paint, restore, irc5p\
**Created:** [September 23, 2022, 8:53am UTC](https://tech-community.robotics.abb.com/t/create-a-paint-system-from-a-backup-what-is-oleos/10882 "2022-09-23T08:53:16Z")\
**Posts on this page:** 4\
**Page:** 1

<div class="post-metadata">

**Author:** ![Kater](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/kater/32/2280_2.png) [@Kater](https://tech-community.robotics.abb.com/u/Kater)\
**Post date:** [September 23, 2022, 8:53am UTC](https://tech-community.robotics.abb.com/t/create-a-paint-system-from-a-backup-what-is-oleos/10882/1 "2022-09-23T08:53:16Z")

</div>

Hello,

I received a backup from a customer to check the program of a painting robot. When I try to create a system from the backup I don’t get very far. The “OleOS” is missing or has the wrong version.

I am only interested in checking the movement of the robot. The painting parameters/commands are not important.

My questions are:

- What is the OleOS?
- Can I get the system to run without OleOS?

Thanks a lot

---

<div class="post-metadata">

**Author:** ![Kater](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/kater/32/2280_2.png) [@Kater](https://tech-community.robotics.abb.com/u/Kater)\
**Post date:** [September 23, 2022, 8:55am UTC](https://tech-community.robotics.abb.com/t/create-a-paint-system-from-a-backup-what-is-oleos/10882/2 "2022-09-23T08:55:44Z")

</div>

Image: What is OleOS?

 ![image.png](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/f/f26a0782d2e7a7f16a65c621b4525fe1413293b4.png)

---

<div class="post-metadata">

**Author:** ![Maxim](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/maxim/32/4429_2.png) [@Maxim](https://tech-community.robotics.abb.com/u/Maxim)\
**Post date:** [September 23, 2022, 12:39pm UTC](https://tech-community.robotics.abb.com/t/create-a-paint-system-from-a-backup-what-is-oleos/10882/3 "2022-09-23T12:39:15Z")

</div>

It looks like they are using some custom addin. You should ask them for it.

---

<div class="post-metadata">

**Author:** ![Kater](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/kater/32/2280_2.png) [@Kater](https://tech-community.robotics.abb.com/u/Kater)\
**Post date:** [September 27, 2022, 1:21pm UTC](https://tech-community.robotics.abb.com/t/create-a-paint-system-from-a-backup-what-is-oleos/10882/4 "2022-09-27T13:21:44Z")

</div>

You mean a RobotStudio AddIn?

To my knowledge, the robots were never used with RobotStudio. But i found a reference to “OleOS” in an ABB paper “Troubleshooting IPS upgrade in RW6 system”.

> **[Troubleshooting%20IPS%20upgrade%20in%20RW6%20system.pdf](https://library.e.abb.com/public/42680ee43a124d80ba93b3596d787067/Troubleshooting%20IPS%20upgrade%20in%20RW6%20system.pdf)**

Maybe a tool, that someone used to upgrade old S4P Paint Programs and brush tables. I will try to get more information from the customer.

Is there any way to manually remove the dependency from the OleOS and then create a control from the backup?

thank you.
