# Creating Mechanism track

**URL:** <https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077>\
**Category:** RobotStudio\
**Created:** [March 13, 2007, 10:54am UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077 "2007-03-13T10:54:35Z")\
**Posts on this page:** 10\
**Page:** 1

<div class="post-metadata">

**Author:** ![Hardikez](https://avatars.discourse-cdn.com/v4/letter/h/7bcc69/32.png) [@Hardikez](https://tech-community.robotics.abb.com/u/Hardikez)\
**Post date:** [March 13, 2007, 10:54am UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077/1 "2007-03-13T10:54:35Z")

</div>

Hi

I am in need of a track with tavel length of 16.7m

The track is a RTT but the only standard length i RS is RTT 15.6

I have tryed using CREAT MECHANISM but i cant get it to work.

HELP HELP

---

<div class="post-metadata">

**Author:** ![PerSvensson](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/persvensson/32/1040_2.png) [@PerSvensson](https://tech-community.robotics.abb.com/u/PerSvensson)\
**Post date:** [March 13, 2007, 11:07am UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077/2 "2007-03-13T11:07:21Z")

</div>

Hi  
What isn’t working???

---

<div class="post-metadata">

**Author:** ![Hardikez](https://avatars.discourse-cdn.com/v4/letter/h/7bcc69/32.png) [@Hardikez](https://tech-community.robotics.abb.com/u/Hardikez)\
**Post date:** [March 13, 2007, 11:17am UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077/3 "2007-03-13T11:17:38Z")

</div>

well when i go in to “create mech” i have chosen External Axis.

i need to specify links and doubleklik on LINKS.then i need to select a part and it is here it is difficult for me.

A dont have any trackparts to select???

I need the the track and the carriage but dont know how to find them??

---

<div class="post-metadata">

**Author:** ![PerSvensson](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/persvensson/32/1040_2.png) [@PerSvensson](https://tech-community.robotics.abb.com/u/PerSvensson)\
**Post date:** [March 13, 2007, 11:25am UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077/4 "2007-03-13T11:25:15Z")

</div>

Hi  
If you go to  
[www.abb.com/robotics](http://www.abb.com/robotics) and select  
Application Equipment & Accessories and then Track motion you will find 3d models under each type.

---

<div class="post-metadata">

**Author:** ![Hardikez](https://avatars.discourse-cdn.com/v4/letter/h/7bcc69/32.png) [@Hardikez](https://tech-community.robotics.abb.com/u/Hardikez)\
**Post date:** [March 13, 2007, 11:37am UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077/5 "2007-03-13T11:37:13Z")

</div>

hi

i have tryed downloading the files For RS 5.07 but it is library files??

---

<div class="post-metadata">

**Author:** ![PerSvensson](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/persvensson/32/1040_2.png) [@PerSvensson](https://tech-community.robotics.abb.com/u/PerSvensson)\
**Post date:** [March 13, 2007, 12:49pm UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077/6 "2007-03-13T12:49:23Z")

</div>

Hi  
You should download acis files(\*.sat) and import into RS.

---

<div class="post-metadata">

**Author:** ![Hardikez](https://avatars.discourse-cdn.com/v4/letter/h/7bcc69/32.png) [@Hardikez](https://tech-community.robotics.abb.com/u/Hardikez)\
**Post date:** [March 13, 2007, 2:17pm UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077/7 "2007-03-13T14:17:09Z")

</div>

I cant see any Acis files in there.

It is only RSlib-files theres in this location under RTT robotstudio 3\_2 and RTT Robotstudio 5\_07

---

<div class="post-metadata">

**Author:** ![PerSvensson](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/persvensson/32/1040_2.png) [@PerSvensson](https://tech-community.robotics.abb.com/u/PerSvensson)\
**Post date:** [March 13, 2007, 2:21pm UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077/8 "2007-03-13T14:21:56Z")

</div>

What type of track are you looking at exactly???

---

<div class="post-metadata">

**Author:** ![Hardikez](https://avatars.discourse-cdn.com/v4/letter/h/7bcc69/32.png) [@Hardikez](https://tech-community.robotics.abb.com/u/Hardikez)\
**Post date:** [March 14, 2007, 9:17am UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077/9 "2007-03-14T09:17:02Z")

</div>

i need a track a RTT marathon with travel length of 16.7 m

---

<div class="post-metadata">

**Author:** ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)\
**Post date:** [March 14, 2007, 4:39pm UTC](https://tech-community.robotics.abb.com/t/creating-mechanism-track/1077/10 "2007-03-14T16:39:23Z")

</div>

Here is a RTT marathon including cfg-file modified to 16.7 m.

[2007-03-14\_163402\_RTT\_16\_7.zip](http://forums.robotstudio.com/webwiz/AndersS/2007-03-14_163402_RTT_16_7.zip)
