# Current TCP Mismatch when RobHeld

**URL:** https://tech-community.robotics.abb.com/t/current-tcp-mismatch-when-robheld/11434
**Category:** RAPID Programming
**Tags:** crobt
**Created:** [May 14, 2024, 6:55am UTC](https://tech-community.robotics.abb.com/t/current-tcp-mismatch-when-robheld/11434 "2024-05-14T06:55:00Z")
**Posts on this page:** 4
**Page:** 1

<div class="post-metadata">

### Author: ![PFollansbee](https://avatars.discourse-cdn.com/v4/letter/p/6bbea6/32.png) [@PFollansbee](https://tech-community.robotics.abb.com/u/PFollansbee)
#### Post date: [May 14, 2024, 6:55am UTC](https://tech-community.robotics.abb.com/t/current-tcp-mismatch-when-robheld/11434/1 "2024-05-14T06:55:00Z")

</div>

The following code has pose1 and pose3 being offset by 1 to 2 mm, but with matching orientations.

Is this code incorrect to produce the desired equivalent targets?  
Is this a 24 bit precision issue? If so, can I get CRobT or poseinv to work in dnum?  
Is something funny happening in CRobT?

I have motions that must reliably position to 1.3mm spaced objects, so calculation error on this order of magnitude needs to be fixed. For reference, the base frame of the robot is not at [0,0,0],[1,0,0,0], so that’s why the target can be at this location.

Hopefully it’s just a problem between the keyboard and chair.

```auto
    PERS tooldata tool0_not_held:=[FALSE,[[0,0,0],[1,0,0,0]],[0.001,[0,0,0.001],[1,0,0,0],0,0,0]];
    PERS wobjdata wobj0_held:=[TRUE, TRUE, "",[[0,0,0],[1,0,0,0]],[[0,0,0],[1,0,0,0]]];
    PERS pose pose1:=[[0.000420381,-0.000173362,-0.00047082],[6.84647E-8,-2.61491E-8,-1,4.38235E-7]];
    PERS pose pose2:=[[0.0335204,-0.362375,1.27074],[6.84647E-8,2.61491E-8,1,-4.38235E-7]];
    PERS pose pose3:=[[0.0335206,0.362376,1.27074],[6.84647E-8,-2.61491E-8,-1,4.38235E-7]];

    PROC main ()
        pose1 := target_TO_POSE(CRobT(\Tool:= tool0, \WObj:=wobj0));
        pose2 := target_TO_POSE(CRobT(\Tool:= tool0_not_held, \WObj:=wobj0_held));
        pose3 := poseinv(pose2);
    ENDPROC

    FUNC pose target_TO_POSE (robtarget target)
        RETURN [target.trans, target.rot];
    ENDFUNC

```

---

<div class="post-metadata">

### Author: ![DenisFR](https://avatars.discourse-cdn.com/v4/letter/d/dc4da7/32.png) [@DenisFR](https://tech-community.robotics.abb.com/u/DenisFR)
#### Post date: [May 14, 2024, 3:56pm UTC](https://tech-community.robotics.abb.com/t/current-tcp-mismatch-when-robheld/11434/2 "2024-05-14T15:56:17Z")

</div>

Hello,  
Can you add intermediate data so

```auto
    PERS tooldata tool0_not_held:=[FALSE,[[0,0,0],[1,0,0,0]],[0.001,[0,0,0.001],[1,0,0,0],0,0,0]];
    PERS wobjdata wobj0_held:=[TRUE, TRUE, "",[[0,0,0],[1,0,0,0]],[[0,0,0],[1,0,0,0]]];
    PERS robtarget p_CRobT1:=[[0,0,0],[0,0,0,0],[0,0,0,0],[9E+9,9E+9,9E+9,9E+9,9E+9,9E+9]];
    PERS robtarget p_CRobT2:=[[0,0,0],[0,0,0,0],[0,0,0,0],[9E+9,9E+9,9E+9,9E+9,9E+9,9E+9]];
    PERS robtarget p_CRobT3:=[[0,0,0],[0,0,0,0],[0,0,0,0],[9E+9,9E+9,9E+9,9E+9,9E+9,9E+9]];
    PERS pose pose1:=[[0.000420381,-0.000173362,-0.00047082],[6.84647E-8,-2.61491E-8,-1,4.38235E-7]];
    PERS pose pose2:=[[0.0335204,-0.362375,1.27074],[6.84647E-8,2.61491E-8,1,-4.38235E-7]];
    PERS pose pose3:=[[0.0335206,0.362376,1.27074],[6.84647E-8,-2.61491E-8,-1,4.38235E-7]];

    PROC main ()
        p_CRobT1 := CRobT(\Tool:= tool0, \WObj:=wobj0);
        pose1 := target_TO_POSE(p_CRobT1);
        p_CRobT2 := CRobT(\Tool:= tool0, \WObj:=wobj0);
        p_CRobT3 := CRobT(\Tool:= tool0_not_held, \WObj:=wobj0_held);
        pose2 := target_TO_POSE(p_CRobT3);
        pose3 := poseinv(pose2);
    ENDPROC

    FUNC pose target_TO_POSE (robtarget target)
        RETURN [target.trans, target.rot];
    ENDFUNC

```

So if p\_CRobT1=p\_CRobT2, then you’re sure robot don’t move between two lines.

---

<div class="post-metadata">

### Author: ![PFollansbee](https://avatars.discourse-cdn.com/v4/letter/p/6bbea6/32.png) [@PFollansbee](https://tech-community.robotics.abb.com/u/PFollansbee)
#### Post date: [May 14, 2024, 7:15pm UTC](https://tech-community.robotics.abb.com/t/current-tcp-mismatch-when-robheld/11434/3 "2024-05-14T19:15:58Z")

</div>

The robot is definitely not moving between lines, as this is a non-motion task and the motion tasks are all set to not run. Re-running the code multiple times produces the same result.

I did some tests (below) with joint configurations also and I am getting the same weirdness. I thought it might have to do with some load compensation, so I tried setting a GripLoad with the same load as the tool for the work object, but no change resulted (not shown below).

PERS tooldata tool0\_held:=[TRUE,[[0,0,0],[1,0,0,0]],[0.001,[0,0,0.001],[1,0,0,0],0,0,0]];  
PERS tooldata tool0\_not\_held:=[FALSE,[[0,0,0],[1,0,0,0]],[0.001,[0,0,0.001],[1,0,0,0],0,0,0]];

PERS wobjdata wobj0\_not\_held:=[FALSE, TRUE, “”,[[0,0,0],[1,0,0,0]],[[0,0,0],[1,0,0,0]]];  
PERS wobjdata wobj0\_held:=[TRUE, TRUE, “”,[[0,0,0],[1,0,0,0]],[[0,0,0],[1,0,0,0]]];

PERS robtarget crobt1 := [[0.000420381,-0.000173362,-0.00047082],[6.84647E-8,-2.61491E-8,-1,4.38235E-7],[0,-1,0,0],[9E+9,9E+9,9E+9,9E+9,9E+9,9E+9]];  
PERS pose pose1 := [[0.000420381,-0.000173362,-0.00047082],[6.84647E-8,-2.61491E-8,-1,4.38235E-7]];  
PERS robtarget crobt2 := [[0.0335204,-0.362375,1.27074],[6.84647E-8,2.61491E-8,1,-4.38235E-7],[0,-1,0,0],[9E+9,9E+9,9E+9,9E+9,9E+9,9E+9]];  
PERS pose pose2 := [[0.0335204,-0.362375,1.27074],[6.84647E-8,2.61491E-8,1,-4.38235E-7]];  
PERS pose pose3 := [[0.0335206,0.362376,1.27074],[6.84647E-8,-2.61491E-8,-1,4.38235E-7]];

PERS jointtarget joints := [[66.08,76.9836,-11.6418,-0.101755,24.6229,80.7455],[9E+9,9E+9,9E+9,9E+9,9E+9,9E+9]];  
PERS jointtarget jointpos1 := [[66.0795,76.9842,-11.6434,-0.101754,24.6238,-99.255],[9E+9,9E+9,9E+9,9E+9,9E+9,9E+9]];  
PERS jointtarget jointpos2 := [[66.0742,77.0359,-11.6693,-0.101763,24.5981,-99.2603],[9E+9,9E+9,9E+9,9E+9,9E+9,9E+9]];

PERS robtarget target1 := [[0.000362654,-0.000178661,-0.000482582],[4.38419E-7,1,-2.19963E-8,-6.85313E-8],[0,-1,-2,0],[9E+9,9E+9,9E+9,9E+9,9E+9,9E+9]];  
PERS robtarget target2 := [[0.137095,0.288492,1.2703],[4.38419E-7,-1,2.19963E-8,6.85313E-8],[0,-1,-2,0],[9E+9,9E+9,9E+9,9E+9,9E+9,9E+9]];

PROC main ()  
VAR robtarget zero\_target:=[[0,0,0],[0,-1,0,0],[0,0,0,0],[9E9,9E9,9E9,9E9,9E9,9E9]];

crobt1 := CRobT(\TaskName:=“T\_ROB1”, \Tool:= tool0\_held, \WObj:=wobj0\_not\_held);  
crobt2 := CRobT(\TaskName:=“T\_ROB1”, \Tool:= tool0\_not\_held, \WObj:=wobj0\_held);  
pose1 := target\_TO\_POSE(crobt1);  
pose2 := target\_TO\_POSE(crobt2);  
pose3 := poseinv(pose2);

joints := CJointT(\TaskName:=“T\_ROB1”);  
jointpos1 := CalcJointT(zero\_target, tool0\_held, \WObj:=wobj0\_not\_held);  
jointpos2 := CalcJointT(zero\_target, tool0\_not\_held, \WObj:=wobj0\_held);

target1 := CalcRobT(jointpos1, tool0\_held \WObj:=wobj0\_not\_held);  
target2 := CalcRobT(jointpos1, tool0\_not\_held \WObj:=wobj0\_held);  
ENDPROC

---

<div class="post-metadata">

### Author: ![DenisFR](https://avatars.discourse-cdn.com/v4/letter/d/dc4da7/32.png) [@DenisFR](https://tech-community.robotics.abb.com/u/DenisFR)
#### Post date: [May 15, 2024, 8:59am UTC](https://tech-community.robotics.abb.com/t/current-tcp-mismatch-when-robheld/11434/4 "2024-05-15T08:59:55Z")

</div>

Very weird…  
Can you give your RobotWare’s version and robot type?
