# DeviceNet S4C+

**URL:** <https://tech-community.robotics.abb.com/t/devicenet-s4c/1425>\
**Category:** Robot Controller\
**Created:** [September 11, 2007, 1:36pm UTC](https://tech-community.robotics.abb.com/t/devicenet-s4c/1425 "2007-09-11T13:36:24Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![KenM](https://avatars.discourse-cdn.com/v4/letter/k/bc79bd/32.png) [@KenM](https://tech-community.robotics.abb.com/u/KenM)\
**Post date:** [September 11, 2007, 1:36pm UTC](https://tech-community.robotics.abb.com/t/devicenet-s4c/1425/1 "2007-09-11T13:36:24Z")

</div>

I am new to deviceNet and need some help.

I am looking at connecting a Allen Bradley PLC to my ABB S4C+ controller over deviceNet but I am unsure how.

I have a AB MicroLogix 1500 PLC with a 1769-SDN Scanner card and I/O Plus installed on my S4C+ controller.

I am wondering how to connect the PLC to the controller and configure it.

I have read a few documents on I/O plus but I still don’t understand.

Do you need to have an eds file for the robot and one for the PLC for it to work? If so, where do I find the eds file for the S4C+ controller.

If anyone can help I would be much appreciated.

Thanks in advance,

Ken

---

<div class="post-metadata">

**Author:** ![Thilbi](https://avatars.discourse-cdn.com/v4/letter/t/c2a13f/32.png) [@Thilbi](https://tech-community.robotics.abb.com/u/Thilbi)\
**Post date:** [September 12, 2007, 2:49pm UTC](https://tech-community.robotics.abb.com/t/devicenet-s4c/1425/2 "2007-09-12T14:49:22Z")

</div>

Hey Ken,

i never connect a roboter this a plc over device net, but often simple fieldbuscoupler like a WAGO coupler. To configure the system it schould be the same.  
Create in the eio.cfg lines like this  
EIO\_UNIT\_TYPE:

-Name “w306\_1” -VendorId 40 -VendorName “Wago” -DeviceType 12  
-ProductId 306 -ProductName “WAGO 750-306” -MajorRev 4

EIO\_UNIT:

-Name “BOARD12” -Type “w306\_1” -Bus “BASE” -Address “12” -Digin 16  
-Digout 6 -PollRate 10

VondorId, DeviceType and ProductId must be from the PLC. You can get the information maybe from an Allen Bradley eds-file.  
The eds-file for the S4C+ is on the cd and below the text.

Thilo

2007-09-12\_144842\_S4Cplus\_slave.rar
