# Does 888-2 Profinet option prevent Ethernet IP connections?

**URL:** <https://tech-community.robotics.abb.com/t/does-888-2-profinet-option-prevent-ethernet-ip-connections/9682>\
**Category:** Robot Controller\
**Created:** [September 3, 2020, 8:05am UTC](https://tech-community.robotics.abb.com/t/does-888-2-profinet-option-prevent-ethernet-ip-connections/9682 "2020-09-03T08:05:44Z")\
**Posts on this page:** 5\
**Page:** 1

<div class="post-metadata">

**Author:** ![daveMX3D](https://avatars.discourse-cdn.com/v4/letter/d/91b2a8/32.png) [@daveMX3D](https://tech-community.robotics.abb.com/u/daveMX3D)\
**Post date:** [September 3, 2020, 8:05am UTC](https://tech-community.robotics.abb.com/t/does-888-2-profinet-option-prevent-ethernet-ip-connections/9682/1 "2020-09-03T08:05:44Z")

</div>

Hello,

I have customer that would like to connect an IRB 1600 to a Fronius weld machine. I’m not super familiar with the Fronius machines, but the examples I have seen have been connected to robots with Ethernet IP or EtherCAT.

The customer’s IRB 1600 has the following control module options:

701-1 FlexPendant: FlexPendant 10 m  
888-2 PROFINET IO: PROFINET IO m/s SW  
1541-1 Base Dig. 16In/16Out: Base Dig. 16In/16Out 1  
731-1 Safety interface: Safety internal conn.  
733-1 Operators panel: Panel on cabinet  
735-3 Operating mode selector: Add. Contacts, 3 modes

So my question is, does option 888-2 (without 841-1) prevent me configuring the LAN/WAN ports for Ethernet IP?

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 3, 2020, 12:08pm UTC](https://tech-community.robotics.abb.com/t/does-888-2-profinet-option-prevent-ethernet-ip-connections/9682/2 "2020-09-03T12:08:23Z")

</div>

Which option is 841-1? Some years back I had used the LAN to connect both profinet and the plant network, just assign a different IP. However, look around on this forum some more, I believe that we had a discussion in which someone (DenisFR?) said that such is no longer working on the newer robotware.

---

<div class="post-metadata">

**Author:** ![DenisFR](https://avatars.discourse-cdn.com/v4/letter/d/dc4da7/32.png) [@DenisFR](https://tech-community.robotics.abb.com/u/DenisFR)\
**Post date:** [September 3, 2020, 12:33pm UTC](https://tech-community.robotics.abb.com/t/does-888-2-profinet-option-prevent-ethernet-ip-connections/9682/3 "2020-09-03T12:33:13Z")

</div>

Hello,  
Yes, since some years, when ProfiNet is activated on an interface, you can’t use any other protocol.  
So for you, if you activate ProfiNet on LAN3, you have to use Ethernet-IP on WAN. But don’t connect them together…

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [September 3, 2020, 12:37pm UTC](https://tech-community.robotics.abb.com/t/does-888-2-profinet-option-prevent-ethernet-ip-connections/9682/4 "2020-09-03T12:37:15Z")

</div>

Thanks Denis. Maybe he can, he did not mention which version of robotware they are using.

---

<div class="post-metadata">

**Author:** ![daveMX3D](https://avatars.discourse-cdn.com/v4/letter/d/91b2a8/32.png) [@daveMX3D](https://tech-community.robotics.abb.com/u/daveMX3D)\
**Post date:** [October 2, 2020, 9:31am UTC](https://tech-community.robotics.abb.com/t/does-888-2-profinet-option-prevent-ethernet-ip-connections/9682/5 "2020-10-02T09:31:40Z")

</div>

Sorry for the late reply, but yes Denis was Correct. Thanks for the responses. Customer was using 6.10
