DSQC 652 how much current?

Anybody know how much current I can pull from the output chanels of the DSQC 652 (Digital IO), I can not find any documentation about this.

Hi,

The DeviceNet application manual has this information in the chapter on the boards and units.
It states the following for digital outputs:
Rated voltage = 24 VDC
Voltage drop over output maximum 0.5V with 500mA
Rated output current 500 mA/channel
Current lmit typical 1.4A
Leakage current maximum 0.1 mA
Delay output 0.5 ms

Hope this helps.

Regards
Graeme

Tnx, great info, but where did you find it? I’we been reading the DeviceNet app. manual that i have available, this one: 3HAC020676-001 Revision: D, but I can’t se aything about it there.. :stuck_out_tongue:

Hi,

I got the information from rev K of that manual.

Regards
Graeme

Tnx. :+1: