# DSQC377A or B  \[PickMaster 5\]

**URL:** <https://tech-community.robotics.abb.com/t/dsqc377a-or-b-pickmaster-5/4737>\
**Category:** PickMaster\
**Created:** [March 21, 2012, 6:46am UTC](https://tech-community.robotics.abb.com/t/dsqc377a-or-b-pickmaster-5/4737 "2012-03-21T06:46:23Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![babalooey](https://avatars.discourse-cdn.com/v4/letter/b/8e8cbc/32.png) [@babalooey](https://tech-community.robotics.abb.com/u/babalooey)\
**Post date:** [March 21, 2012, 6:46am UTC](https://tech-community.robotics.abb.com/t/dsqc377a-or-b-pickmaster-5/4737/1 "2012-03-21T06:46:23Z")

</div>

Hi, Does anyone know what the input voltage specification for ON or Off (Synch switch) for the Queue track card. What is the min voltage level to be classified as ON.

---

<div class="post-metadata">

**Author:** ![Mats\_W](https://avatars.discourse-cdn.com/v4/letter/m/df705f/32.png) [@Mats\_W](https://tech-community.robotics.abb.com/u/Mats_W)\
**Post date:** [March 22, 2012, 11:39am UTC](https://tech-community.robotics.abb.com/t/dsqc377a-or-b-pickmaster-5/4737/2 "2012-03-22T11:39:15Z")

</div>

Check the conveyor tracking application manual [3HAC16587-1\_revH]. I says:

Technical specification for encoder interface  
DSQC 377B

Power supply: 24 VDC, typically 50 mA, maximum 200 mA  
Operating temperature: +5A?C - +60A?C  
Encoder frequency: 0 - 20 kHz  
Encoder input current: 6.8 mA at 24 VDC\*  
Digital input current: 6.8 mA at 24 VDC\*

\*) 18 VDC \< ?\_~1?_T \< 35 VDC  
-35 VDC \< ?_~0?\_T \< 2 VDC
