# EIO error! Please help me quick!

**URL:** <https://tech-community.robotics.abb.com/t/eio-error-please-help-me-quick/2084>\
**Category:** Robot Controller\
**Created:** [August 15, 2008, 7:52am UTC](https://tech-community.robotics.abb.com/t/eio-error-please-help-me-quick/2084 "2008-08-15T07:52:46Z")\
**Posts on this page:** 5\
**Page:** 1

<div class="post-metadata">

**Author:** ![TRiXTeR](https://avatars.discourse-cdn.com/v4/letter/t/ecae2f/32.png) [@TRiXTeR](https://tech-community.robotics.abb.com/u/TRiXTeR)\
**Post date:** [August 15, 2008, 7:52am UTC](https://tech-community.robotics.abb.com/t/eio-error-please-help-me-quick/2084/1 "2008-08-15T07:52:46Z")

</div>

Hi!

I have made a new EIO.cfg file but i have made it from the old one and when i load it and restart the robot i get the message “error startup synchronize -1” but i cant see anything wrong with the new EIO.

The system is S4cPlus

//Fredrik Johansson

---

<div class="post-metadata">

**Author:** ![charon](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/charon/32/87_2.png) [@charon](https://tech-community.robotics.abb.com/u/charon)\
**Post date:** [August 16, 2008, 7:51am UTC](https://tech-community.robotics.abb.com/t/eio-error-please-help-me-quick/2084/2 "2008-08-16T07:51:18Z")

</div>

could u send your eio.cfg file

---

<div class="post-metadata">

**Author:** ![cezanne81](https://avatars.discourse-cdn.com/v4/letter/c/6f9a4e/32.png) [@cezanne81](https://tech-community.robotics.abb.com/u/cezanne81)\
**Post date:** [August 16, 2008, 11:38am UTC](https://tech-community.robotics.abb.com/t/eio-error-please-help-me-quick/2084/3 "2008-08-16T11:38:23Z")

</div>

What is the difference between your new eio.cfg and old eio.cfg? What did you do,(ex: add an input or output)? Have you done any physical connections in the controller?

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [August 16, 2008, 2:14pm UTC](https://tech-community.robotics.abb.com/t/eio-error-please-help-me-quick/2084/4 "2008-08-16T14:14:05Z")

</div>

Check your SMB cable.

---

<div class="post-metadata">

**Author:** ![TRiXTeR](https://avatars.discourse-cdn.com/v4/letter/t/ecae2f/32.png) [@TRiXTeR](https://tech-community.robotics.abb.com/u/TRiXTeR)\
**Post date:** [August 18, 2008, 6:46am UTC](https://tech-community.robotics.abb.com/t/eio-error-please-help-me-quick/2084/5 "2008-08-18T06:46:11Z")

</div>

I think i have solved the problem!

If this doesnt work i will send the EIO.cfg

Thank!

//Fredrik Johansson
