# Encoder Interface DSQC377A Firmware v1.9  \[PickMaster 3\]

**URL:** <https://tech-community.robotics.abb.com/t/encoder-interface-dsqc377a-firmware-v1-9-pickmaster-3/453>\
**Category:** PickMaster\
**Created:** [September 2, 2005, 1:15am UTC](https://tech-community.robotics.abb.com/t/encoder-interface-dsqc377a-firmware-v1-9-pickmaster-3/453 "2005-09-02T01:15:50Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![dreds](https://avatars.discourse-cdn.com/v4/letter/d/a4c791/32.png) [@dreds](https://tech-community.robotics.abb.com/u/dreds)\
**Post date:** [September 2, 2005, 1:15am UTC](https://tech-community.robotics.abb.com/t/encoder-interface-dsqc377a-firmware-v1-9-pickmaster-3/453/1 "2005-09-02T01:15:50Z")

</div>

In previous version, was present in the Release Notes files, some informations about the firmware release necessary for a tracking board. E.g. for PKM 2.30 was necessary a firmware at least of revisions 1.5-

why ,for the new PickMaster, this information is not present ?

---

<div class="post-metadata">

**Author:** ![dreds](https://avatars.discourse-cdn.com/v4/letter/d/a4c791/32.png) [@dreds](https://tech-community.robotics.abb.com/u/dreds)\
**Post date:** [September 27, 2005, 11:05am UTC](https://tech-community.robotics.abb.com/t/encoder-interface-dsqc377a-firmware-v1-9-pickmaster-3/453/2 "2005-09-27T11:05:31Z")

</div>

Hello,

please can I’ve an information about the encoder firmware.

Thank Davide

---

<div class="post-metadata">

**Author:** ![Erik\_S](https://avatars.discourse-cdn.com/v4/letter/e/58956e/32.png) [@Erik\_S](https://tech-community.robotics.abb.com/u/Erik_S)\
**Post date:** [September 30, 2005, 3:03pm UTC](https://tech-community.robotics.abb.com/t/encoder-interface-dsqc377a-firmware-v1-9-pickmaster-3/453/3 "2005-09-30T15:03:57Z")

</div>

Hello Davide,

The information regarding what encoder firmware that is required will be available in the release notes of future versions of PickMaster.

The requirement for PickMaster 3.1 is:

- S4C+: Firmware 1.5 or newer.
- IRC5: Firmware 1.6 or newer.

The following table translates between different encoder boards and the firmware as delivered from ABB Robotics.

- DSQC 377A QUEUE TRACKER, 3HNE 01586-1/02 (and lower) SW v1.0
- DSQC 377A QUEUE TRACKER, 3HNE 01586-1/03 SW v1.1
- DSQC 377A QUEUE TRACKER, 3HNE 01586-1/04 SW v1.2
- DSQC 377A QUEUE TRACKER, 3HNE 01586-1/05 SW v1.3
- DSQC 377A QUEUE TRACKER, 3HNE 01586-1/06 SW v1.4
- DSQC 377A QUEUE TRACKER, 3HNE 01586-1/07 SW v1.5
- DSQC 377A QUEUE TRACKER, 3HNE 01586-1/08 SW v1.6
- DSQC 377A QUEUE TRACKER, 3HNE 01586-1/09 SW v1.7
- DSQC 377A QUEUE TRACKER, 3HNE 01586-1/10 SW v1.8
- DSQC 377A QUEUE TRACKER, 3HNE 01586-1/11 SW v1.9

Please find version 1.9 and instructions for upgrading attached.

Kind Regards,

Erik

[DSQC377\_19.zip](http://forums.robotstudio.com/webwiz/DSQC377_19.zip)
