# error handler timeout 41773 in event log

**URL:** <https://tech-community.robotics.abb.com/t/error-handler-timeout-41773-in-event-log/10570>\
**Category:** RAPID Programming\
**Created:** [February 7, 2022, 3:34pm UTC](https://tech-community.robotics.abb.com/t/error-handler-timeout-41773-in-event-log/10570 "2022-02-07T15:34:18Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![NickCan](https://avatars.discourse-cdn.com/v4/letter/n/f6c823/32.png) [@NickCan](https://tech-community.robotics.abb.com/u/NickCan)\
**Post date:** [February 7, 2022, 3:34pm UTC](https://tech-community.robotics.abb.com/t/error-handler-timeout-41773-in-event-log/10570/1 "2022-02-07T15:34:18Z")

</div>

hello!

is there a way to turn off the logging of this warning in the event log? :

**41773: Timeout**  
**Description**  
**Task: T\_Camera.**  
**A timeout interrupted the execution of instruction using camera Cam1.**  
**Program ref: /mCamera/pCamTriggerGroup6/CamGetResult/1002.**

every second I get this warning so my event log is full of it… totally useless for me.

that error came from this part :

**!REquest image until one Pattern is found**  
**While Cam1Result1.val1=0 DO**  
**CamReqImage cam1;**  
**WaitTime 0.5;**  
**CamGetResult cam1,Cam1Result1\MaxTime:=0.2;**  
**ENDWHILE**  
**\_\_\_\_\_\_**

and this is the error handler

**! Error handler for Camera get Result TimeOut**  
**ERROR**  
**IF ERRNo=ERR\_CAM\_MAXTIME THEN**  
**TRYNEXT;**  
**ENDIF**  
**ENDPROC**

---

<div class="post-metadata">

**Author:** ![jmf](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/jmf/32/762_2.png) [@jmf](https://tech-community.robotics.abb.com/u/jmf)\
**Post date:** [February 8, 2022, 6:30am UTC](https://tech-community.robotics.abb.com/t/error-handler-timeout-41773-in-event-log/10570/2 "2022-02-08T06:30:00Z")

</div>

Add “SkipWarn” instruction to your Error Handler. It will not add the error to the Event Log.

 ![image.png](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/4/48e24b35899818656f834919af78fdc6d5b19142.png)

---

<div class="post-metadata">

**Author:** ![NickCan](https://avatars.discourse-cdn.com/v4/letter/n/f6c823/32.png) [@NickCan](https://tech-community.robotics.abb.com/u/NickCan)\
**Post date:** [February 8, 2022, 12:30pm UTC](https://tech-community.robotics.abb.com/t/error-handler-timeout-41773-in-event-log/10570/3 "2022-02-08T12:30:21Z")

</div>

thanks jmf!! :smile:
