Hi all,
I am currently working on a auto recovery program so that the operators don’t have to manually recover the robot as many of them on site aren’t trained to use these. As a result in this we are experiencing many crashes when they are attempting to recover weld faults.
As a result of this i have tried to create my own error handler to automatically recover the robot in fault. I am using a semi static task to to monitor if the robot is welding and moving.
MODULE mMain
VAR clock clkR1_MOVE;
VAR num nR1_Move;
PROC MAIN()
WHILE TRUE DO
IF DOutput(do_MonitorStop)=1 THEN
GOTO END;
ENDIF
ClkStop clkR1_MOVE;
ClkReset clkR1_MOVE;
WHILE DOutput(do_R1_Not_Moving)=1 AND DOutput(do_R1_Welding)=1 AND DOutput(doR1_AWError)=0 DO
ClkStart clkR1_MOVE;
nR1_Move:=ClkRead(clkR1_MOVE);
IF DOutput(do_R1_Not_Moving)=1 AND DOutput(do_R1_Welding)=1 AND DOutput(doR1_AWError)=0 AND nR1_Move>3 THEN
PulseDO\PLength:=1.5,do_R1_StopFault;
ENDIF
ENDWHILE
WaitTime 0.05;
ENDWHILE
END:
WaitTime 0.05;
ENDPROC
ENDMODULE
Using this monitoring I am calling a trap routine to raise an error. Unfortunately this is where I am struggling as I am pretty much self taught using RAPID. I am trying to use the error code below to call the automatic recovery using a UI message box so the operator has to acknowledge the fault before it starts to move back through the program to the determined safe areas within the actual welding program.
TRAP R1_Stop_Fault
RAISE err_R1_Weld_Fault;
ERROR
IF ERRNO=err_R1_Weld_Fault THEN
R1_Recover:=UIMessageBox(\Header:=“R1 Automatic Recover to Safe Point”\MsgArray:=maint_msg1\BtnArray:=maint_btn1\Icon:=iconInfo);
IF R1_Recover=1 then
StorePath;
PathRecMoveBwd\ID:=Safe1;
Stop;
RestoPath;
StartMove;
ENDIF
ENDIF
RETURN;
ENDTRAP
Any time I go to test this it either pops up with interrupt queue full and value error. Or it just skips this all together and calls ABB’s generic arc supervision error.
Any pointers in the right direction will be highly appreciated.
Thanks
Sam