# Error in conveyor tracing with two robots.

**URL:** <https://tech-community.robotics.abb.com/t/error-in-conveyor-tracing-with-two-robots/6939>\
**Category:** UpFeed\
**Created:** [December 21, 2015, 12:21pm UTC](https://tech-community.robotics.abb.com/t/error-in-conveyor-tracing-with-two-robots/6939 "2015-12-21T12:21:27Z")\
**Posts on this page:** 1\
**Page:** 1

<div class="post-metadata">

**Author:** ![JTHDMRI](https://avatars.discourse-cdn.com/v4/letter/j/f04885/32.png) [@JTHDMRI](https://tech-community.robotics.abb.com/u/JTHDMRI)\
**Post date:** [December 21, 2015, 12:21pm UTC](https://tech-community.robotics.abb.com/t/error-in-conveyor-tracing-with-two-robots/6939/1 "2015-12-21T12:21:27Z")

</div>

I have made a simulation of two robots doing conveyor tracking. These robots, as well as their tool paths, are identical. One robot can run contentious cycles, while the other stops after one cycle. Each robot is set up with its own conveyor. The error messages I get is:

IRB\_2400\_20kg\_1.55m\_1 (Station): 10002 - Program pointer has been reset 18-12-2015 12:30:13 Event Log  
IRB\_2400\_20kg\_1.55m (Station): 10002 - Program pointer has been reset 18-12-2015 12:30:13 Event Log  
IRB\_2400\_20kg\_1.55m\_1 (Station): 10011 - Motors ON state 18-12-2015 12:30:13 Event Log  
IRB\_2400\_20kg\_1.55m\_1 (Station): 10052 - Regain start 18-12-2015 12:30:13 Event Log  
IRB\_2400\_20kg\_1.55m\_1 (Station): 10053 - Regain ready 18-12-2015 12:30:13 Event Log  
IRB\_2400\_20kg\_1.55m\_1 (Station): 10151 - Program started 18-12-2015 12:30:13 Event Log  
IRB\_2400\_20kg\_1.55m (Station): 10052 - Regain start 18-12-2015 12:30:14 Event Log  
IRB\_2400\_20kg\_1.55m (Station): 10053 - Regain ready 18-12-2015 12:30:14 Event Log  
IRB\_2400\_20kg\_1.55m (Station): 10151 - Program started 18-12-2015 12:30:14 Event Log  
IRB\_2400\_20kg\_1.55m\_1 (Station): 10122 - Program stopped 18-12-2015 12:30:21 Event Log

What do these error messages mean?

I have put a pack & go on dropbox via the following link:

> **[Dropbox - Error - Simplify your life](https://www.dropbox.com/s/znvgi29koj9nzot/10122_Program_stopped.rspag?dl=0)**
