# Error initializing Virtual Controller

**URL:** <https://tech-community.robotics.abb.com/t/error-initializing-virtual-controller/1074>\
**Category:** RobotStudio\
**Created:** [March 12, 2007, 6:57pm UTC](https://tech-community.robotics.abb.com/t/error-initializing-virtual-controller/1074 "2007-03-12T18:57:42Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![system](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/system/32/6_2.png) [@system](https://tech-community.robotics.abb.com/u/system)\
**Post date:** [March 12, 2007, 6:57pm UTC](https://tech-community.robotics.abb.com/t/error-initializing-virtual-controller/1074/1 "2007-03-12T18:57:42Z")

</div>

This is a new install and I get an error when either trying to open a demo station or create a new system. The error is Create RobCtrlInfo failed, hr=80070424.

Any ideas on this?

---

<div class="post-metadata">

**Author:** ![Johannes\_Weiman\_old\_account](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/johannes_weiman_old_account/32/3345_2.png) [@Johannes\_Weiman\_old\_account](https://tech-community.robotics.abb.com/u/Johannes_Weiman_old_account)\
**Post date:** [March 13, 2007, 10:28am UTC](https://tech-community.robotics.abb.com/t/error-initializing-virtual-controller/1074/2 "2007-03-13T10:28:24Z")

</div>

Hi,

If you are running on Windows 2000, try to execute Reg\_ComServer\_NetScan.cmd in the Utilities folder of the RS 5.08 DVD. (See also section 9 in the release notes.)

regards,  
Johannes
