# error occurred when deactivate the force control

**URL:** <https://tech-community.robotics.abb.com/t/error-occurred-when-deactivate-the-force-control/8922>\
**Category:** RobotStudio\
**Tags:** force-control, rapid\
**Created:** [June 24, 2019, 2:10pm UTC](https://tech-community.robotics.abb.com/t/error-occurred-when-deactivate-the-force-control/8922 "2019-06-24T14:10:16Z")\
**Posts on this page:** 7\
**Page:** 1

<div class="post-metadata">

**Author:** ![LIKUNWANG](https://avatars.discourse-cdn.com/v4/letter/l/848f3c/32.png) [@LIKUNWANG](https://tech-community.robotics.abb.com/u/LIKUNWANG)\
**Post date:** [June 24, 2019, 2:10pm UTC](https://tech-community.robotics.abb.com/t/error-occurred-when-deactivate-the-force-control/8922/1 "2019-06-24T14:10:16Z")

</div>

Hi there,

I have tested the following code in manual mode,  
and got two events messages running the last line “FCDeact” ,

PROC constantForceControl()  
MoveJ offs(FCStartPoint,0,0,5),v100,fine,tTCFace; ! start 5mm above contactpoint

FCCalib toolWeight1;

FCRefForce\Fz:=-10; ! newton

FCAct tTCFace;

FCRefStart;

WaitTime 15;

FCRefStop;

FCDeact;

ENDPROC

Event 1:  
SC 1 OVR Speed exceeded

Description  
Override (OVR) Speed limit exceeded on Mechanical unit ROB\_1.

Probable causes  
If Override (OVR) is active, then OVR speed limitations will be active.

Actions  
Decrease speed  
Deactivate OVR

Event 2

SC 1 STZ violation

Description  
Safe Tool Zone (STZ) is violated on Mechanical unit ROB\_1.  
Tool 00 was active.  
Cause 11

Probable causes

1. Exceeded speed
2. Wrong tool position
3. Wrong tool orientation
4. Wrong elbow position
5. Wrong tool point 1 position

The events occur when the robot try to jump  
out of the force control.

can anyone give some suggestions!

Thanks in advance!!!

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [June 24, 2019, 9:04pm UTC](https://tech-community.robotics.abb.com/t/error-occurred-when-deactivate-the-force-control/8922/2 "2019-06-24T21:04:36Z")

</div>

It looks like you have SafeMove setup?

Presuming you have setup SafeMove to stop/control hazardous behavior - you will need to modify your RAPID program so the tool does not violate the SafeMove parameters.

---

<div class="post-metadata">

**Author:** ![LIKUNWANG](https://avatars.discourse-cdn.com/v4/letter/l/848f3c/32.png) [@LIKUNWANG](https://tech-community.robotics.abb.com/u/LIKUNWANG)\
**Post date:** [June 25, 2019, 11:12am UTC](https://tech-community.robotics.abb.com/t/error-occurred-when-deactivate-the-force-control/8922/3 "2019-06-25T11:12:59Z")

</div>

> [@graemepaulin](#):
>
> It looks like you have SafeMove setup?
> 
> Presuming you have setup SafeMove to stop/control hazardous behavior - you will need to modify your RAPID program so the tool does not violate the SafeMove parameters.

Hi,  
I did install the safemove. Could you be more specific?  
It seems that the violation is because of the tool speed, however I did reduce the tcp speed by defining speeddata,  
such as,  
vmedium.v\_tcp:=10;

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [June 25, 2019, 9:36pm UTC](https://tech-community.robotics.abb.com/t/error-occurred-when-deactivate-the-force-control/8922/4 "2019-06-25T21:36:27Z")

</div>

Check the speed that you have set in SafeMove - this applies to both the TCP and the elbow of the robot, so you may need to slow the re-orientation speed in vmedium as well to control the elbow speed.

You also have a point on the tool going outside your safety zone (cause 11) on event 2.

---

<div class="post-metadata">

**Author:** ![LIKUNWANG](https://avatars.discourse-cdn.com/v4/letter/l/848f3c/32.png) [@LIKUNWANG](https://tech-community.robotics.abb.com/u/LIKUNWANG)\
**Post date:** [June 26, 2019, 1:41pm UTC](https://tech-community.robotics.abb.com/t/error-occurred-when-deactivate-the-force-control/8922/5 "2019-06-26T13:41:41Z")

</div>

> [@graemepaulin](#):
>
> Check the speed that you have set in SafeMove - this applies to both the TCP and the elbow of the robot, so you may need to slow the re-orientation speed in vmedium as well to control the elbow speed.
> 
> You also have a point on the tool going outside your safety zone (cause 11) on event 2.

Hi,

Thank you so much. I am just a new starter to the ABB.

The limited speed in the SafeMove is 250mm/s and 18deg/s.

I set the speed in vmedium as following,

vmedium1.v\_tcp:=5; ! mm/s  
vmedium1.v\_ori:=5; ! deg/s

But it didn’t work.  
It is really weird that the rest of the code can be well implemented, just the robot cannot jump out of the force control.

The following are the parameters setting of the force control:

Max Ref Force 1700  
Max Ref Force Change 1000  
Max Ref Torque 400  
Max Ref Torque Change 200  
Max Ref TCP Speed 0.08 m/s  
Max Ref Rot Speed 0.08 rad/s  
Max Ref TCP Acc 100  
Max Ref Rot Acc 100  
Lowest measured contact force 0  
Largest measured contact force 10000  
Lowest measured contact torque 0  
Largest measured contach torque 10000  
Speed superv. override 10  
Max Press TCP Speed 0.08 m/s  
Max Press Rot Speed 0.08 rad/s  
keep contact force at strop yes

Do these parameters make sense.??

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [June 26, 2019, 8:40pm UTC](https://tech-community.robotics.abb.com/t/error-occurred-when-deactivate-the-force-control/8922/6 "2019-06-26T20:40:08Z")

</div>

I am not an expert in the use of force control to be able to help much with a solution.

Does the robot ’ jerk’ when it disconnects?

You do not have any force controlled movements, though it appears you want to move down to contact a surface?

The force control manual gives some advice on force controlled pressure applications in the programming chapter.

---

<div class="post-metadata">

**Author:** ![LIKUNWANG](https://avatars.discourse-cdn.com/v4/letter/l/848f3c/32.png) [@LIKUNWANG](https://tech-community.robotics.abb.com/u/LIKUNWANG)\
**Post date:** [July 2, 2019, 10:18am UTC](https://tech-community.robotics.abb.com/t/error-occurred-when-deactivate-the-force-control/8922/7 "2019-07-02T10:18:04Z")

</div>

> [@graemepaulin](#):
>
> I am not an expert in the use of force control to be able to help much with a solution.
> 
> Does the robot ’ jerk’ when it disconnects?
> 
> You do not have any force controlled movements, though it appears you want to move down to contact a surface?
> 
> The force control manual gives some advice on force controlled pressure applications in the programming chapter.

Hi,

Thanks a lot.

The robot doesn’t jerk when it disconnects.  
Just stops with the sound of motor turned off.  
It is really weird that If I acknowledge the error, the command line “FCDeact;” can then be implemented without an error  
and the robot will move to the point that i start the force control.

Yes, between the command lines  
FCRefStop;  
FCDeact;  
It seems that there is no obvious moving command.  
But, like I mentioned before, if the command line “FCDeact;” can be implemented, the robot will move to the start point.
