# error report in 5.09

**URL:** <https://tech-community.robotics.abb.com/t/error-report-in-5-09/1303>\
**Category:** RobotStudio\
**Created:** [July 3, 2007, 6:04am UTC](https://tech-community.robotics.abb.com/t/error-report-in-5-09/1303 "2007-07-03T06:04:55Z")\
**Posts on this page:** 6\
**Page:** 1

<div class="post-metadata">

**Author:** ![Yu\_I](https://avatars.discourse-cdn.com/v4/letter/y/ce73a5/32.png) [@Yu\_I](https://tech-community.robotics.abb.com/u/Yu_I)\
**Post date:** [July 3, 2007, 6:04am UTC](https://tech-community.robotics.abb.com/t/error-report-in-5-09/1303/1 "2007-07-03T06:04:55Z")

</div>

Hello,

Whenever I use 5.09 I get error log below. Can anyone help me?

BR

Yu

RobotStudio debug file.  
Main Thread ID: b4  
Crashing Thread ID: 728  
Exception Address: 60062506  
Exception Thread StartAddress: 6006244d  
Crash time: 9948968  
Type:CM\_DEBUGSTATE\_APICALL Time from crash:0 ms State:ABB::Robotics::robotstudio::Project::IsDirty::get  
Type:CM\_DEBUGSTATE\_SIMSTATE Time from crash:649453 ms State:LG\_SIMULATOR\_STATE\_STOPPED  
Type:CM\_DEBUGSTATE\_UNDOSTEPNAME Time from crash:513359 ms State:??(S)  
Done! 3 entries.

DebugInformation:  
910250 Key: MainGUIThread Value: b4  
868203 Key: LgVCHelper::ThreadFunc Value: ba0  
845218 Key: Executing Command Value: ViewSetApplicationModeProgramming  
845015 Key: Executing Command Value: Done  
840656 Key: Executing Command Value: RapidActivateProgramEditor  
837547 Key: Executing Command Value: Done  
800953 Key: Executing Command Value: RapidModuleApply  
800703 Key: Executing Command Value: Done  
797703 Key: Executing Command Value: ViewSetApplicationModeLayout  
797422 Key: Executing Command Value: Done  
797312 Key: Executing Command Value: ViewFreehandRefGlobal  
797297 Key: Executing Command Value: Done  
653500 Key: Executing Command Value: SimulationPlay  
653437 Key: ThreadedFormHelper Value: 550  
653031 Key: Executing Command Value: Done  
633515 Key: Executing Command Value: ViewSetApplicationModeProgramming  
633390 Key: Executing Command Value: Done  
551781 Key: Executing Command Value: ViewSetApplicationModeLayout  
551390 Key: Executing Command Value: Done  
513359 Key: Executing Command Value: FileSaveStation  
513328 Key: ThreadedFormHelper Value: ac  
512500 Key: Executing Command Value: Done  
7703 Key: ExceptionHandler: Caught exception in OLE thread. It sleeps with the fishes. Value: 728  
Done

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [July 4, 2007, 3:39pm UTC](https://tech-community.robotics.abb.com/t/error-report-in-5-09/1303/2 "2007-07-04T15:39:38Z")

</div>

Hi Yu,

There is a Service Pack for RS 5.09 coming up soon. The Service Pack will hopefully solve your problem. It will be available from the usual download places and an availability notification will be sent to all RobotStudio subscribers.

Kind regards,

Henrik

---

<div class="post-metadata">

**Author:** ![dh\_custompak](https://avatars.discourse-cdn.com/v4/letter/d/ac91a4/32.png) [@dh\_custompak](https://tech-community.robotics.abb.com/u/dh_custompak)\
**Post date:** [July 4, 2007, 4:55pm UTC](https://tech-community.robotics.abb.com/t/error-report-in-5-09/1303/3 "2007-07-04T16:55:14Z")

</div>

Hi Henrik,

I was curious when that service pack is actually coming out, My robot studio is crashing constantly on me, I contacted tech support they have not contacted me back now for about 4-5 days, it is difficult to complete my work in rs when I have to restart it multiple times.

Thanks in Advance,

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [July 4, 2007, 5:39pm UTC](https://tech-community.robotics.abb.com/t/error-report-in-5-09/1303/4 "2007-07-04T17:39:28Z")

</div>

Hi Dustin,

OK, just because it is you…:smile:

[2007-07-04\_173811\_RobotStudio\_5.09.2189.0166\_SP1.zip](http://forums.robotstudio.com/webwiz/HenrikBerlin/2007-07-04_173811_RobotStudio_5.09.2189.0166_SP1.zip)

Please let me know if it solves your problem.

Kind regards,

---

<div class="post-metadata">

**Author:** ![dh\_custompak](https://avatars.discourse-cdn.com/v4/letter/d/ac91a4/32.png) [@dh\_custompak](https://tech-community.robotics.abb.com/u/dh_custompak)\
**Post date:** [July 4, 2007, 9:44pm UTC](https://tech-community.robotics.abb.com/t/error-report-in-5-09/1303/5 "2007-07-04T21:44:26Z")

</div>

Hi Henrik,

Thanks A Lot!:smile:

Thanks Again,

---

<div class="post-metadata">

**Author:** ![dh\_custompak](https://avatars.discourse-cdn.com/v4/letter/d/ac91a4/32.png) [@dh\_custompak](https://tech-community.robotics.abb.com/u/dh_custompak)\
**Post date:** [July 9, 2007, 3:09pm UTC](https://tech-community.robotics.abb.com/t/error-report-in-5-09/1303/6 "2007-07-09T15:09:39Z")

</div>

so far it seems to have fixed the constant crashing it still did crash on me once when I was changeing the texture of a part but it seems to be, so far, doing better.

Thanks again,
