Hi,
I set a unit type for my Festo CPX-FB32 and a unit, the communication work well until I have to restart my IRC5. I am always losing my unit as not-connected. I have to Desactive the unit then to restart the irc5 to be able to communicate again with the unit. The last time i used Festo CPX-FB32 on a network it was on DeviceNet and i never lost communication with it. On the same network i have a controllogix as a master to the robot.
What I have to change to stop losing communication with the unit on a controller restart?
robotware 5.14 is installed on the controller.
Here some picture of my configuration:
-Name “Virtual1” -ConnectorID “SIM1”
-Name “EtherNetIP1” -BusType “ENIP” -ConnectorID “ETH1”
-ConnectorLabel “EtherNet/IP” -EN_Address “192.168.1.175”
-EN_SubnetMask “255.255.255.0”
EIO_UNIT_TYPE:
-Name “Virtual” -VendorName “ABB” -ProductName “Virtual unit”
-Name “EN_SLAVE_FA” -BusType “ENIP” -VendorName “ABB Robotics”
-ProductName “EtherNet/IP Fieldbus Adapter” -EN_VendorId 75
-EN_DeviceType 12 -EN_ProductCode 28 -EN_OutputAssembly 150
-EN_InputAssembly 100 -EN_OutputSize 64 -EN_InputSize 64 -EN_RPI 30
-Name “EN_SLAVE” -BusType “ENIP” -VendorName “ABB Robotics”
-ProductName “EtherNet/IP Slave” -EN_VendorId 75 -EN_ProductCode 1
-EN_OutputAssembly 112 -EN_InputAssembly 100 -EN_RPI 30
-Name “EN_INTERNAL_SLAVE” -BusType “ENIP” -VendorName “ABB Robotics”
-ProductName “EtherNet/IP Internal Slave” -InternalSlave
-EN_OutputSize 64 -EN_InputSize 64
-Name “FestoCPX_IO” -BusType “ENIP” -VendorName “FestoCPX Corporation”
-ProductName “CPX-FB32” -EN_VendorId 26 -EN_DeviceType 12
-EN_ProductCode 13002 -EN_OutputAssembly 100 -EN_InputAssembly 101
-EN_ConfigAssembly 102 -EN_OutputSize 1 -EN_InputSize 19
EIO_UNIT:
-Name “Robot_IRC5” -UnitType “EN_INTERNAL_SLAVE” -Bus “EtherNetIP1”
-UnitLabel “PLC communication”
-Name “FestoCPX” -UnitType “FestoCPX_IO” -Bus “EtherNetIP1” -Disabled
-RegainCommunicationReset -EN_Address “192.168.1.176”
-Name “SimWZ” -UnitType “Virtual” -Bus “Virtual1”
-Name “SimIO” -UnitType “Virtual” -Bus “Virtual1”
Best Regards,
Martin