# Ethernet/IP slave Schneider electric NIC2212

**URL:** <https://tech-community.robotics.abb.com/t/ethernet-ip-slave-schneider-electric-nic2212/6988>\
**Category:** Robot Controller\
**Created:** [February 9, 2016, 1:18pm UTC](https://tech-community.robotics.abb.com/t/ethernet-ip-slave-schneider-electric-nic2212/6988 "2016-02-09T13:18:11Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![ben2719](https://avatars.discourse-cdn.com/v4/letter/b/87869e/32.png) [@ben2719](https://tech-community.robotics.abb.com/u/ben2719)\
**Post date:** [February 9, 2016, 1:18pm UTC](https://tech-community.robotics.abb.com/t/ethernet-ip-slave-schneider-electric-nic2212/6988/1 "2016-02-09T13:18:11Z")

</div>

Hello,

I need help configuring a slave input / output schneider - electric stbnic 2212.

I get the error message " invalid segment in path" .

Enclosed my setup .

I specified that my other slave cognex DataMan 260s is ok .

Thank you in advance for your help.  
( sorry for my English)

Ben

 ![image.jpg](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/1X/7aa2d9356d032512cb605a08b9bcc26e3fd3eda6.jpeg)  
 ![image.jpg](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/e/ea2286b0ee30185e523419649cbdba1ce0fba1b1.jpeg)

---

<div class="post-metadata">

**Author:** ![ben2719](https://avatars.discourse-cdn.com/v4/letter/b/87869e/32.png) [@ben2719](https://tech-community.robotics.abb.com/u/ben2719)\
**Post date:** [February 9, 2016, 5:55pm UTC](https://tech-community.robotics.abb.com/t/ethernet-ip-slave-schneider-electric-nic2212/6988/2 "2016-02-09T17:55:59Z")

</div>

the problem was the size of IO.

I had tried several values but not good.

FYI, for 12 inputs and 6 outputs the correct configuration is 4 bytes input and 1 byte output.

---

<div class="post-metadata">

**Author:** ![Ricki](https://avatars.discourse-cdn.com/v4/letter/r/3ec8ea/32.png) [@Ricki](https://tech-community.robotics.abb.com/u/Ricki)\
**Post date:** [June 29, 2017, 1:52pm UTC](https://tech-community.robotics.abb.com/t/ethernet-ip-slave-schneider-electric-nic2212/6988/3 "2017-06-29T13:52:57Z")

</div>

Hello Ben  
Did you get the dataman working?

I have an upcoming project where the robot uses dataman 260 reader to read product serial numbers. I’m a little bit confused about the communication between dataman 260 and IRC5 controller. Is it possible that you could share any information with me about the communication? For example the IO mapping or is it possible to do it throe socket communication?

Rickard
