# Ethernet IP

**URL:** <https://tech-community.robotics.abb.com/t/ethernet-ip/4420>\
**Category:** Robot Controller\
**Created:** [September 22, 2011, 2:40pm UTC](https://tech-community.robotics.abb.com/t/ethernet-ip/4420 "2011-09-22T14:40:26Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![51Mag](https://avatars.discourse-cdn.com/v4/letter/5/838e76/32.png) [@51Mag](https://tech-community.robotics.abb.com/u/51Mag)\
**Post date:** [September 22, 2011, 2:40pm UTC](https://tech-community.robotics.abb.com/t/ethernet-ip/4420/1 "2011-09-22T14:40:26Z")

</div>

I’m trying to connect a compact controller (Master) to a Standard controller(Slave). The Slave has a Ethernet IP fieldbus adapter and the Master has the Ethernet Port. I have the options

841-1 Ethernet/IP M/S

905-1 Ethernet/IP Port

on both controllers as well as the Fieldbus adapter on the slave.

I can’t get them to talk. I have them connected through a hub but I can’t get the green lights on the fieldbus adapter to go solid green, they just flash green. On the slave I can see the signals I have setup but on the master I get an “x” in the value instead of a 0 or 1.

Does anyone have any experience with this. I have followed the manuals by using the EN\_Slave on the master and the EN\_Internal\_Slave on the slave.

thanks

---

<div class="post-metadata">

**Author:** ![RowanM](https://avatars.discourse-cdn.com/v4/letter/r/6a8cbe/32.png) [@RowanM](https://tech-community.robotics.abb.com/u/RowanM)\
**Post date:** [October 10, 2011, 2:47pm UTC](https://tech-community.robotics.abb.com/t/ethernet-ip/4420/2 "2011-10-10T14:47:45Z")

</div>

I’m assuming this is IRC5 with an AB CompactLogix controller. Hope this helps:

# 

EIO\_BUS:  
-ConnectorLabel “EtherNet/IP Fieldbus Adapter” -EN\_Address “192.168.1.80”  
-EN\_SubnetMask “255.255.255.0” -EN\_Gateway “0.0.0.0”

# 

EIO\_UNIT\_TYPE:

-Name “EN\_INTERNAL\_SLAVE\_FA” -BusType “ENIP” -VendorName “ABB Robotics”  
-ProductName “EtherNet/IP Fieldbus Adapter Slave” -InternalSlave  
-EN\_InputSize 20 -EN\_OutputSize 20

# 

EIO\_UNIT:

-Name “PLCIO” -UnitType “EN\_INTERNAL\_SLAVE\_FA” -Bus “EtherNetIP\_FA1”
