# Exporting Cad to Inventor

**URL:** <https://tech-community.robotics.abb.com/t/exporting-cad-to-inventor/9101>\
**Category:** RobotStudio\
**Tags:** inventor, cad, export\
**Created:** [September 13, 2019, 7:35am UTC](https://tech-community.robotics.abb.com/t/exporting-cad-to-inventor/9101 "2019-09-13T07:35:22Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![svoldgaard](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/svoldgaard/32/3334_2.png) [@svoldgaard](https://tech-community.robotics.abb.com/u/svoldgaard)\
**Post date:** [September 13, 2019, 7:35am UTC](https://tech-community.robotics.abb.com/t/exporting-cad-to-inventor/9101/1 "2019-09-13T07:35:22Z")

</div>

I have created a model in RS, and I want to end it to my colleague, that uses Inventor.

But when I export it as a sat or STL, if only export the shell and not the actual geometry. because of this, he is not able to use the models I have made.

Does anyone have a solution for this

---

<div class="post-metadata">

**Author:** ![Bisby\_1](https://avatars.discourse-cdn.com/v4/letter/b/f14d63/32.png) [@Bisby\_1](https://tech-community.robotics.abb.com/u/Bisby_1)\
**Post date:** [October 7, 2019, 1:04pm UTC](https://tech-community.robotics.abb.com/t/exporting-cad-to-inventor/9101/2 "2019-10-07T13:04:16Z")

</div>

Hi

There is a Robot App in the Add-Ins tab of RS that may be useful to you. Its called “Export Geometries Add-In 6.01”.

Hopefully it will work for your version of RS as I haven’t tried it.

---

<div class="post-metadata">

**Author:** ![Johannes\_Weiman](https://avatars.discourse-cdn.com/v4/letter/j/e47c2d/32.png) [@Johannes\_Weiman](https://tech-community.robotics.abb.com/u/Johannes_Weiman)\
**Post date:** [October 7, 2019, 2:11pm UTC](https://tech-community.robotics.abb.com/t/exporting-cad-to-inventor/9101/3 "2019-10-07T14:11:05Z")

</div>

STL is a pure graphics (triangles) format and contains no CAD information.  
SAT should work if the Inventor importer supports it properly.
