# Failed to initialize FW upgrade Framework

**URL:** <https://tech-community.robotics.abb.com/t/failed-to-initialize-fw-upgrade-framework/3131>\
**Category:** RobotStudio\
**Created:** [October 21, 2009, 9:46pm UTC](https://tech-community.robotics.abb.com/t/failed-to-initialize-fw-upgrade-framework/3131 "2009-10-21T21:46:43Z")\
**Posts on this page:** 4\
**Page:** 1

<div class="post-metadata">

**Author:** ![Thomas\_J](https://avatars.discourse-cdn.com/v4/letter/t/f475e1/32.png) [@Thomas\_J](https://tech-community.robotics.abb.com/u/Thomas_J)\
**Post date:** [October 21, 2009, 9:46pm UTC](https://tech-community.robotics.abb.com/t/failed-to-initialize-fw-upgrade-framework/3131/1 "2009-10-21T21:46:43Z")

</div>

Just installed RS5.12.02 on customer computer, VC Starts and all seems ok until you try to syncronize, that fails with an unexpected .NET error - and when ever you start ANY vc - (tried many different robot models) it reports the following:

IRB660\_180kg\_3.15m\_1:  
Failed to initialize FW upgrade framework 10/21/2009 3:30:47 PM Controllers

See this file for display of error:

[webwiz/41/FW\_Upgrade\_Framework.zip](http://forums.robotstudio.com/webwiz/41/FW_Upgrade_Framework.zip)

Can create a path in the staiton, but it will not syncronize!

# RobotStudio .NET exception: Unknown Error: Synchronize to Virtual Controller

Base exception: RobApiException  
SYS\_CTRL\_E\_UNEXPECTED: An error message that has not been successfully been converted to a common return code.  
ERROR: . apid.c[7396]: org\_code: -3021 new\_code: 0xc004ffff; RobRapidModuleImpl.cpp[502];  
at RobApiWrapper.RobRapidText.SetTextRange(UInt32 cId, RobReplaceMode repMode, RobPosExt range, String text, RobQueryMode queryMode, String& newModuleName, Int32& cC)  
at RobApiWrapper.RobRapidModule.SetTextRange(UInt32 cId, RobReplaceMode repMode, RobPosExt range, String text, RobQueryMode queryMode, String& newModuleName, Int32& cC)  
at ABB.Internal.RobotStudio.LgRapid.LgControllerHelper.CreateProcedure(UInt32 clientId, RobRapidModule robModule, String moduleSymbolUrl, String procedureName, Boolean localDeclaration)  
at ABB.Internal.RobotStudio.LgRapid.LgControllerHelper.EnsureProcedure2(UInt32 clientId, String systemId, String taskName, String moduleName, String procedureName, RobSymbol& symConflictSymbol, Boolean& moduleCreated, RobSymbol& symConflictProcedure, Boolean& procedureCreated)  
at ABB.Robotics.RobotStudio.Stations.RsTask.SyncPathProcedure(String pathProcedureId, SyncDirection direction, ArrayList logMessageList, ProgressNotification progressDelegate, Double progressStart, Double progressEnd)  
at ABBInternal.Controller.SyncToVC.Sync()  
at ABBInternal.Controller.SyncToVC.buttonOK\_Click(Object sender, EventArgs e)

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [October 22, 2009, 10:51am UTC](https://tech-community.robotics.abb.com/t/failed-to-initialize-fw-upgrade-framework/3131/2 "2009-10-22T10:51:40Z")

</div>

Hi Thomas,

Is the error related to a specific version of RobotWare? Have you tried other versions of RobotWare, like RW5.12.01?

Do you see any difference using

- Template system
- System from Layout
- System builder (ensure that you actively select matching drive unit)

Kind regards,  
Henrik

---

<div class="post-metadata">

**Author:** ![Thomas\_J](https://avatars.discourse-cdn.com/v4/letter/t/f475e1/32.png) [@Thomas\_J](https://tech-community.robotics.abb.com/u/Thomas_J)\
**Post date:** [October 22, 2009, 12:23pm UTC](https://tech-community.robotics.abb.com/t/failed-to-initialize-fw-upgrade-framework/3131/3 "2009-10-22T12:23:17Z")

</div>

Hi Henrik,

No difference when trying any o fthe above, have not tried using 5.12.01…

Customer informed me that his operating system is Vista Media - could this be the problem?  
(most likely since it is not a supported operating system)

But the VC Starts no problem, also - can not edit or view RAPID in Offline TAB - unexpected error whenever you try…

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [October 22, 2009, 3:06pm UTC](https://tech-community.robotics.abb.com/t/failed-to-initialize-fw-upgrade-framework/3131/4 "2009-10-22T15:06:31Z")

</div>

Hi Thomas,

I doubt that the OS is the problem. I would like you to log a PDD about the problem. Please include

- an .rspag file with a failing system
- a support log generated with Full Scan
- a saved event log from the VC

Kind regards,
