FlexPendant C# app to connect with an external device with TCP/IP

Hello,

We have a running aplication developed with the FlexPendant SDK and C#.
We can connect to an external device and show relevant information in the FlexPendant console using a TcpClient object and the Service Port.
The IP of the equipment is in the range 192.168.126.x
The FlexPendant IP is the default: 192.168.126.10
The fisical connection we use is:


But really, what we want is the following device connection:


Is this possible ?
Can the FlexPendant application in this scenario communicate with an external device?
Which connector/port of the robot controller to use ?
Is any configuration necessary? Any license? (in the robot controller)

Thanks !!