# FTP but not Controller

**URL:** <https://tech-community.robotics.abb.com/t/ftp-but-not-controller/3224>\
**Category:** RobotStudio\
**Created:** [December 4, 2009, 12:07pm UTC](https://tech-community.robotics.abb.com/t/ftp-but-not-controller/3224 "2009-12-04T12:07:24Z")\
**Posts on this page:** 4\
**Page:** 1

<div class="post-metadata">

**Author:** ![vinhvo](https://avatars.discourse-cdn.com/v4/letter/v/8edcca/32.png) [@vinhvo](https://tech-community.robotics.abb.com/u/vinhvo)\
**Post date:** [December 4, 2009, 12:07pm UTC](https://tech-community.robotics.abb.com/t/ftp-but-not-controller/3224/1 "2009-12-04T12:07:24Z")

</div>

First I will explain my situation:

- I have latest RS without license and expired.
- First I connect to the service port and I can not even connect to FTP then I change IP like the picture below and it works with FTP server.

And then I scanned the controller, but I never find it. My robot’s configuration is :

Prepared selection(s):  
Serial no 14-26752  
0927 System Pack 4.0  
Selection(s) setup from 3HAC6811-2.21  
39-1 BaseWare OS  
413-1 English  
IRB type 1400  
1400 Y M2000  
No Ext Axes  
148-1 FactoryWare Interface  
8-1 Advanced Functions  
230-1 Multitasking  
193-1 IO Plus  
I scanned both by using RS and network scanner. Is there any chance because my RS is expired.

---

<div class="post-metadata">

**Author:** ![Lennart\_H](https://avatars.discourse-cdn.com/v4/letter/l/ac91a4/32.png) [@Lennart\_H](https://tech-community.robotics.abb.com/u/Lennart_H)\
**Post date:** [December 7, 2009, 8:50am UTC](https://tech-community.robotics.abb.com/t/ftp-but-not-controller/3224/2 "2009-12-07T08:50:48Z")

</div>

Hi

Can you please explain how this is related to RAB? Isn’t this question better asked in the Robot Studio part of the forum?

---

<div class="post-metadata">

**Author:** ![John\_Wiberg](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/john_wiberg/32/1485_2.png) [@John\_Wiberg](https://tech-community.robotics.abb.com/u/John_Wiberg)\
**Post date:** [December 7, 2009, 10:57am UTC](https://tech-community.robotics.abb.com/t/ftp-but-not-controller/3224/3 "2009-12-07T10:57:57Z")

</div>

This is probably due to Firewall/Security settings on the PC. There are other forum topics on this and also an instruction in the Release Notes.

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [December 8, 2009, 8:29am UTC](https://tech-community.robotics.abb.com/t/ftp-but-not-controller/3224/4 "2009-12-08T08:29:44Z")

</div>

Hi,

RobotStudio 5.xx only supports IRC5 controllers. Judging from your options list, it seems that you have a S4, S4C, or S4C+ system (“System Pack 4.0”). You will be able to use FTP, but there is no tool similar to RobotStudio 5.xx available for S4, S4C, or S4C+ controllers. The exception is RobInstall which is used to create and download a new system to the controller.
