# Geometry import problem(s)

**URL:** <https://tech-community.robotics.abb.com/t/geometry-import-problem-s/5275>\
**Category:** RobotStudio\
**Created:** [December 14, 2012, 8:36am UTC](https://tech-community.robotics.abb.com/t/geometry-import-problem-s/5275 "2012-12-14T08:36:22Z")\
**Posts on this page:** 5\
**Page:** 1

<div class="post-metadata">

**Author:** ![Hallbeck](https://avatars.discourse-cdn.com/v4/letter/h/df788c/32.png) [@Hallbeck](https://tech-community.robotics.abb.com/u/Hallbeck)\
**Post date:** [December 14, 2012, 8:36am UTC](https://tech-community.robotics.abb.com/t/geometry-import-problem-s/5275/1 "2012-12-14T08:36:22Z")

</div>

Hi!  
I’m having a bit of a headace importing 3d models from our mechanic design team. See the detailed error description below. The only error I can find in the description is “Error : Translation aborted due to out of memory allocation problem” which appears a few times. Is this memory allocation problem hardware or software related?  
Im running RS5.15 on win7(32bit) enterprise on a computer with specs that meet and go way beyond the minimum requirements for RS5.15

Thanks in advance, keep up the good work!

/  
David

RobotStudio .NET exception: --------------------------------------------------------------------------------  
Translator Name : Spatial InterOp Connect ( Version : 23 0 0)  
System Name : Windows\_NT  
Machine Name : M6600-6ZLKBT1  
User Name : KS04212  
Source System : Inventor  
Destination System : ACIS  
Input File : C:Usersks04212DesktopBlstercell\_080439\_V2.ipt  
Start Time : Fri Dec 14 08:13:52 2012

* * *

## Message : === Translation Options === Message : TranslateAttributes : true Message : TranslateHiddenEntities : false Message : Representation : BRep+Assembly Message : Healing : true Message : =========================== -------------------------Source File Header Information------------------------- Modification Date : Wed Dec 12 10:03:16 2012 File Name : “Utredning Pick N Place/ fixturer / Gripdon - Substitute” Author : “JC” Organization : “CSM” Source System : Inventor Version : 2012 Comment : Units : MILLIMETER Document Type : Part

* * *

## Source Document Preprocessing Result : Success

* * *

## Target Document Preprocessing Result : Success

* * *

## Start BRep

## Error : Translation aborted due to out of memory allocation problem

## Target Document Postprocessing Result : Success

* * *

## Target Document Postprocessing Result : No Entity to Translate

* * *

## ---------------------------Document Conversion Summary--------------------------

Finish Time : Fri Dec 14 08:13:53 2012

* * *

## Translation Result : Aborted

* * *

## ============================================ Base exception: GeoException

Translator Name : Spatial InterOp Connect ( Version : 23 0 0)  
System Name : Windows\_NT  
Machine Name : M6600-6ZLKBT1  
User Name : KS04212  
Source System : Inventor  
Destination System : ACIS  
Input File : C:Usersks04212DesktopBlstercell\_080439\_V2.ipt  
Start Time : Fri Dec 14 08:13:52 2012

* * *

## Message : === Translation Options === Message : TranslateAttributes : true Message : TranslateHiddenEntities : false Message : Representation : BRep+Assembly Message : Healing : true Message : =========================== -------------------------Source File Header Information------------------------- Modification Date : Wed Dec 12 10:03:16 2012 File Name : “Utredning Pick N Place/ fixturer / Gripdon - Substitute” Author : “JC” Organization : “CSM” Source System : Inventor Version : 2012 Comment : Units : MILLIMETER Document Type : Part

* * *

## Source Document Preprocessing Result : Success

* * *

## Target Document Preprocessing Result : Success

* * *

## Start BRep

## Error : Translation aborted due to out of memory allocation problem

## Target Document Postprocessing Result : Success

* * *

## Target Document Postprocessing Result : No Entity to Translate

* * *

## ---------------------------Document Conversion Summary--------------------------

Finish Time : Fri Dec 14 08:13:53 2012

* * *

## Translation Result : Aborted

* * *

Server stack trace:  
at RobotStudio.Services.Geometry.ModelerService.Import(String bstrImportFileName, GeoPart pPart, CADFormat fmt, Boolean bTranslateHidden, Boolean bHealing, IProgressCallback pProgress, String bstrLogFile)  
at RobotStudio.API.Internal.AssemblyModeler.LoadPart(GraphicComponent parent, String fileName, DetailLevels lods, Boolean surfaceModel, Boolean translateHidden, Boolean healing, IProgressCallback progressCallback)  
at ABB.Robotics.RobotStudio.Stations.Part.Load(String fileName, IProgressCallback progressCallback, Boolean surfaceModel, Boolean translateHidden, Boolean healing, DetailLevels detail)  
at ABBInternal.StationLogic.ComponentServices.\<\>c\_\_DisplayClass12.\<b\_\_e\>d\_\_15.MoveNext()

Exception rethrown at [0]:  
at ABBInternal.GUISupport.ProgressDialog.ShowWhile(Func`1 work) at ABBInternal.StationLogic.ComponentServices.ImportComponents(IEnumerable`1 fileNamesOrDocInfos, Boolean importGeometry, IHasGraphicComponents parent, Nullable`1 position, GeoImportOptions geoOptions)

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [December 16, 2012, 1:53pm UTC](https://tech-community.robotics.abb.com/t/geometry-import-problem-s/5275/2 "2012-12-16T13:53:08Z")

</div>

Hi David,

What’s the size of the CAD-model? The CAD-converter error message indicates there is a problem with memory allocation. Do you have access to a PC with Windows 7 or 8 64-bit version? Then you can use the 64-bit version of RS that has better support for large CAD-models since it can address more memory.

---

<div class="post-metadata">

**Author:** ![Hallbeck](https://avatars.discourse-cdn.com/v4/letter/h/df788c/32.png) [@Hallbeck](https://tech-community.robotics.abb.com/u/Hallbeck)\
**Post date:** [December 17, 2012, 8:15am UTC](https://tech-community.robotics.abb.com/t/geometry-import-problem-s/5275/3 "2012-12-17T08:15:00Z")

</div>

Hi!  
The cad model is no bigger than 51Mb.  
According to our IT guys a 64bit OS is what will happen if we cannot find any other solution…

/  
David

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [December 17, 2012, 9:34am UTC](https://tech-community.robotics.abb.com/t/geometry-import-problem-s/5275/4 "2012-12-17T09:34:21Z")

</div>

Hi David,

Please get in touch with your local ABB representative that can forward your issue to our tech support, see [http://www.abb.com/product/ap/seitp327/a2073867d4b9c570c1257991004dd00a.aspxS](http://www.abb.com/product/ap/seitp327/a2073867d4b9c570c1257991004dd00a.aspxS)

If you are located in Sweden, you can call our RobotSupport that will help you log the problem, see [http://www.abb.com/product/ap/seitp327/d4fc82d62e864f20c125762e004cd845.aspx](http://www.abb.com/product/ap/seitp327/d4fc82d62e864f20c125762e004cd845.aspx).

---

<div class="post-metadata">

**Author:** ![Hallbeck](https://avatars.discourse-cdn.com/v4/letter/h/df788c/32.png) [@Hallbeck](https://tech-community.robotics.abb.com/u/Hallbeck)\
**Post date:** [December 17, 2012, 2:18pm UTC](https://tech-community.robotics.abb.com/t/geometry-import-problem-s/5275/5 "2012-12-17T14:18:07Z")

</div>

Ok, thanks.
