I have Created a Custom FlexPendant Screen using screen maker my rw version is 6.16> and flex pendant sdk is > 6.16
The problem I am Facing is I Have Created a Sub routine Button to Call A subroutine but when i deploy and try to use the button i get error ScreenMaker.sys is missing
I have tried other post solutions but any of works for me
I have tried installing screenmaker through controller configuration as suggested in other post but unable to find
Hi…
A silly question… on your controller you have the option to “617-1 FlexPendant Interface”.
Another situation that occurred to me is that from version RW6.x onwards, ScreenMaker became dependent on a module called “ScreenMaker.sys”, so if this module is not present it will not work.
Check if you have a message in the event log such as: “The project requires ScreenMaker.sys to be present on the controller for RAPID communication.”
Good Job.
Hey Thanks for help,I solved the problem by going in FlexPendant
Main Menu → Control Panel → Configurations → Topics(in bottom bar) → Controller → Automatic Loading of Modules
And Then Added new Module With below Configuration
File : RELEASE:/options/gtpusdk/ScreenMaker.sys
Installed : No
All Tasks : Yes
Hidden : No