# How can I get a robot 90deg on the track?

**URL:** <https://tech-community.robotics.abb.com/t/how-can-i-get-a-robot-90deg-on-the-track/2457>\
**Category:** RobotStudio\
**Created:** [January 26, 2009, 10:31am UTC](https://tech-community.robotics.abb.com/t/how-can-i-get-a-robot-90deg-on-the-track/2457 "2009-01-26T10:31:52Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![stefan\_z](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/stefan_z/32/3308_2.png) [@stefan\_z](https://tech-community.robotics.abb.com/u/stefan_z)\
**Post date:** [January 26, 2009, 10:31am UTC](https://tech-community.robotics.abb.com/t/how-can-i-get-a-robot-90deg-on-the-track/2457/1 "2009-01-26T10:31:52Z")

</div>

Hi  
I tried to get a IRB6640\_185\_280 in 90 deg to a track irbt6004\_0\_d\_2.  
I tried everything but the robot is shown always “inline” on the track. Even when the parameter in the robot system shows 90deg.  
Any ideas how to do it?  
RobotStudio 5.11 Version 5.11.2678.160

Many thanks  
Stefan

---

<div class="post-metadata">

**Author:** ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)\
**Post date:** [January 27, 2009, 9:42am UTC](https://tech-community.robotics.abb.com/t/how-can-i-get-a-robot-90deg-on-the-track/2457/2 "2009-01-27T09:42:47Z")

</div>

Hi Stefan,

The easiest why to setup the system is to use “Create System From Layout”. First import the track and place it so the “robot attach frame” on the track is placed in RobotStudio world zero position ( to avoid base frame values for the track).

Then import the robot, attach it to the track (answer yes on the question about coordinated with the track…) and rotate it 90 deg. Now you can use “Create System From Layout” to create the system.

The robot should keep its rotation on the track, and the robots base frame should be rotated 90 deg. around Z axis.
