# How do I import EDS files into robot studio?

**URL:** <https://tech-community.robotics.abb.com/t/how-do-i-import-eds-files-into-robot-studio/8591>\
**Category:** RobotStudio\
**Created:** [December 5, 2018, 11:39pm UTC](https://tech-community.robotics.abb.com/t/how-do-i-import-eds-files-into-robot-studio/8591 "2018-12-05T23:39:08Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![JesusR](https://avatars.discourse-cdn.com/v4/letter/j/8c91f0/32.png) [@JesusR](https://tech-community.robotics.abb.com/u/JesusR)\
**Post date:** [December 5, 2018, 11:39pm UTC](https://tech-community.robotics.abb.com/t/how-do-i-import-eds-files-into-robot-studio/8591/1 "2018-12-05T23:39:08Z")

</div>

Hi my name is JR and I was recently promoted from technician to robot programmer. I am working on my first cell with an IRB 6700 245/3.0 and I am having trouble configuring my IO. My question is how do I import EDS files into robot studio or do I even need to? We just got the robot and I don’t have power to it yet and I won’t until next week. The customer is coming in on Friday and I would like to have the IO configured by then. We have an input module DSQC1030 16in and 16out that im working with.

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [December 7, 2018, 12:59pm UTC](https://tech-community.robotics.abb.com/t/how-do-i-import-eds-files-into-robot-studio/8591/2 "2018-12-07T12:59:28Z")

</div>

First off, you don’t import EDS files into RS. You can find template IO configs here: C:\Users\YourUserNameHere\AppData\Local\ABB Industrial IT\Robotics IT\RobotWare\RobotWare\_6.06.0115\utility\service\ioconfig Or, you can just use RS to add your IO Unit and map the signals.
