# How to quickly reduce the TCP speed?

**URL:** <https://tech-community.robotics.abb.com/t/how-to-quickly-reduce-the-tcp-speed/9302>\
**Category:** RAPID Programming\
**Created:** [January 31, 2020, 1:02pm UTC](https://tech-community.robotics.abb.com/t/how-to-quickly-reduce-the-tcp-speed/9302 "2020-01-31T13:02:23Z")\
**Posts on this page:** 5\
**Page:** 1

<div class="post-metadata">

**Author:** ![svoldgaard](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/svoldgaard/32/3334_2.png) [@svoldgaard](https://tech-community.robotics.abb.com/u/svoldgaard)\
**Post date:** [January 31, 2020, 1:02pm UTC](https://tech-community.robotics.abb.com/t/how-to-quickly-reduce-the-tcp-speed/9302/1 "2020-01-31T13:02:23Z")

</div>

I have a situation, where I need to reduce the speed of the robot doing movement.

I can use SpeedRefresh in a trap routine, but SpeedRefresh have a delay of 0.5s and it is too much.  
I need to have a reaction time of max 0.1.

---

<div class="post-metadata">

**Author:** ![DenisFR](https://avatars.discourse-cdn.com/v4/letter/d/dc4da7/32.png) [@DenisFR](https://tech-community.robotics.abb.com/u/DenisFR)\
**Post date:** [January 31, 2020, 2:54pm UTC](https://tech-community.robotics.abb.com/t/how-to-quickly-reduce-the-tcp-speed/9302/2 "2020-01-31T14:54:42Z")

</div>

Hello,  
Did you test **VelSet** instruction?  
I don’t know how long time this could take.

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [January 31, 2020, 3:59pm UTC](https://tech-community.robotics.abb.com/t/how-to-quickly-reduce-the-tcp-speed/9302/3 "2020-01-31T15:59:11Z")

</div>

> [@DenisFR](#):
>
> Hello,  
> Did you test **VelSet** instruction?  
> I don’t know how long time this could take.

Unfortunately Speedrefresh is the only one that will affect an ongoing movement. Velset will only be for subsequent motion instructions.

---

<div class="post-metadata">

**Author:** ![j\_proulxFB](https://avatars.discourse-cdn.com/v4/letter/j/f04885/32.png) [@j\_proulxFB](https://tech-community.robotics.abb.com/u/j_proulxFB)\
**Post date:** [February 3, 2020, 2:42pm UTC](https://tech-community.robotics.abb.com/t/how-to-quickly-reduce-the-tcp-speed/9302/4 "2020-02-03T14:42:47Z")

</div>

There is the System Input “LimitSpeed”. But it has this Warning: There is a time lag of 0.35 to 0.5 seconds for the LimitSpeed to be triggered in  
the robot. Hence, this additional time should be considered when setting up the robot, for example, safety distance for an operator.

I do not believe you will be able to have a 0.1 response time for speed adjustment.

---

<div class="post-metadata">

**Author:** ![svoldgaard](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/svoldgaard/32/3334_2.png) [@svoldgaard](https://tech-community.robotics.abb.com/u/svoldgaard)\
**Post date:** [February 3, 2020, 3:00pm UTC](https://tech-community.robotics.abb.com/t/how-to-quickly-reduce-the-tcp-speed/9302/5 "2020-02-03T15:00:25Z")

</div>

> [@j\_proulxFB](#):
>
> There is the System Input “LimitSpeed”. But it has this Warning: There is a time lag of 0.35 to 0.5 seconds for the LimitSpeed to be triggered in  
> the robot. Hence, this additional time should be considered when setting up the robot, for example, safety distance for an operator.
> 
> I do not believe you will be able to have a 0.1 response time for speed adjustment.

I was actually trying LimetSpeed today. In a simulation, it worked perfectly, but in real life, it was the same result at speedrefresh.
