# Incorrect Local Origin Set

**URL:** <https://tech-community.robotics.abb.com/t/incorrect-local-origin-set/3754>\
**Category:** RobotStudio\
**Created:** [August 18, 2010, 11:01am UTC](https://tech-community.robotics.abb.com/t/incorrect-local-origin-set/3754 "2010-08-18T11:01:32Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![richardtorrie](https://avatars.discourse-cdn.com/v4/letter/r/b19c9b/32.png) [@richardtorrie](https://tech-community.robotics.abb.com/u/richardtorrie)\
**Post date:** [August 18, 2010, 11:01am UTC](https://tech-community.robotics.abb.com/t/incorrect-local-origin-set/3754/1 "2010-08-18T11:01:32Z")

</div>

Hope someone can help

I have recently discovered that new SAT files that I have imported which have been created from the latest AutoCAD Inventor package are not allowing me to get a true centre for setting the local origin, this is so I can obtain the TCP information to help me create a new tool. The error is less than 1mm but has caused me problems when I have come to run a live system with the tools setup in RobotStudio

When importing the sat file I have always had the following error message that pops up in the output messages "InventorGeometry (ACIS) warning 60013 ‘Tolerances of restored file do not match current tolerances’

The files have been check and varified in AutoCAD Inventor so I am unsure as to where the problem is occuring.

Many thanks

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [August 18, 2010, 1:21pm UTC](https://tech-community.robotics.abb.com/t/incorrect-local-origin-set/3754/2 "2010-08-18T13:21:56Z")

</div>

For more information about the warning, see [http://forums.robotstudio.com/forum\_posts.asp?TID=3684](http://forums.robotstudio.com/forum_posts.asp?TID=3684). I doubt that it is the cause of your problem.

Please get in touch with your local ABB support representative that can report your problem to our tech support.
