# instruction ErrLog (moved)

**URL:** <https://tech-community.robotics.abb.com/t/instruction-errlog-moved/5088>\
**Category:** Robot Controller\
**Created:** [September 14, 2012, 8:23am UTC](https://tech-community.robotics.abb.com/t/instruction-errlog-moved/5088 "2012-09-14T08:23:37Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![radim](https://avatars.discourse-cdn.com/v4/letter/r/f0a364/32.png) [@radim](https://tech-community.robotics.abb.com/u/radim)\
**Post date:** [September 14, 2012, 8:23am UTC](https://tech-community.robotics.abb.com/t/instruction-errlog-moved/5088/1 "2012-09-14T08:23:37Z")

</div>

Hello,

please could you help me . I want to use instruction ErrLog with messages in .xml file. I used example from manual _"Technical reference manual_ _- RAPID Instructions, Functions and Data types" ._ This example is not working in my program. I instaled table to system. If i use instruction ErrLog with errorid=5210 it opens the empty window in Error logs window.

Instruction rapid:

errorid:=5210;

ErrLog errorid, my\_title,ERRSTR\_TASK,str2,ERRSTR\_CONTEXT,ERRSTR\_UNUSED;

Example xml file :

Parameter error

Task:

Symbol is read-only

Context:

Thank you for answer.

Radim

---

<div class="post-metadata">

**Author:** ![John\_Wiberg](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/john_wiberg/32/1485_2.png) [@John\_Wiberg](https://tech-community.robotics.abb.com/u/John_Wiberg)\
**Post date:** [September 18, 2012, 4:34pm UTC](https://tech-community.robotics.abb.com/t/instruction-errlog-moved/5088/2 "2012-09-18T16:34:18Z")

</div>

Moved this to RobotWare.

---

<div class="post-metadata">

**Author:** ![doobby](https://avatars.discourse-cdn.com/v4/letter/d/bbe5ce/32.png) [@doobby](https://tech-community.robotics.abb.com/u/doobby)\
**Post date:** [September 20, 2012, 9:22am UTC](https://tech-community.robotics.abb.com/t/instruction-errlog-moved/5088/3 "2012-09-20T09:22:43Z")

</div>

Longchamp Sweep across the entire Summer months  
Longchamp Bag, shell out a go to at our on the net shop where it is possible to purchase it with [Longchamp Bags](http://www.longchamphandbagsuksale.com/)major fulfillment."\> In 1948, Xiang mechanizing goods founder Jean card and Mr. Grant (Jean Cassegrain) in Paris the very first open up pipe retailers. With notably creative spirit, Jean card and Mr. Grant to consider the lead in leather-based set in the pipe deal with, come up with a pipe appearance in fashion, through the favor of the latest industry, even america a era of rock and roll significant Elvis Presley (Elvis Presley) is moreover the help! The French well-liked brand name title Longchamp mechanizing products launched in 1948, perfectly recognised during the natural environment well-liked leather among the family members. The Longchamp horse Emblem structure and fashion has distinct recent low-key, considerably inside the vogue Emblem crime, which basically let people know the completely transform hand bag thought, dumplings pop and bag to lose in honor on the well-liked Michael is [Longchamp Backpack](http://www.longchamphandbagsuksale.com/cheap-longchamp-backpack-c-4.html) buttons. It to serve the adult men and girls thought established prohibit to bag. Major the fashion layout and type, assistance in the direction of the oldsters strategy established to best the very best French tailor made of labor. Explore essentially the most favorable Purses, Confined Version Longchamp Eiffel Tower, Le Pliage Sizeable Tote Bag, Hobo, and various vacation Purse on our Reduction Purses on-line shop. To ideal the very best French custom made of labor, key the style design and style, [Longchamp Travel Bag](http://www.longchamphandbagsuksale.com/cheap-longchamp-travel-c-3.html) deft practical folding opinion, plus the promoting price stage sort is known the planet in excess of, as of late, the items collection a great deal much more throughout the most important pores and pores and skin pipe extended to purses, leather-based belt, leather-based glove, silk and silk tie. We are offering 100% genuine and new Bag. It may possibly be in opposition to our plan to carry any purses aside from authentic and legitimate. We do not offer any duplicate, faux or knockoff designer bag, Just about every and each bags are appear with treatment card. We do not promote and advice consumer to place an acquire need to they won’t have self confidence in or doubt on our merchandise. We retail store have the very good credit score rating, reputable significant good quality, so acquire a heaps of prospects. Ordinarily a shopper acquired afterwards will just after as soon as all over again to acquire given that they considered us. Our retail shop sells an assortment of bijou, attire, sneakers, hats and many senior. They might be all created within the popular global designers. Therefore the types of these are liked by almost all of individuals. They may be really manner and pleasant. For those who would want to purchase a gift, make certain you decide for it proper below, our merchandise are less expensive than other retailer and also the top good quality is sweet. So typically do not neglect to accumulate your bazaar evaluation carried out if you want Longchamp baggage. Our answers appear amazing, quite generously great, and truly classy. It’s got innumerable lovely sorts as well as value tag is economical. The fabric made use of in the manufacture of such sneakers are of dependable & reliable excellent which promises to serve humanity for years & years, so girls do not wait anymore and just go for them .  
With considerably extra information about [Longchamp Hobo](http://www.longchamphandbagsuksale.com/cheap-longchamp-hobo-bag-c-8.html) Longchamp Bag, pay out a just take a glance at at our about the internet keep in which you may obtain it with sizeable fulfillment.  
Related Articles - Longchamp, Bag,

Email this Article to a Friend!  
Receive Articles like this a person direct to your email box!Subscribe for free today!
