# Integrate the 2 IRB-1300 robots to be able to use multi-tasking commands

**URL:** <https://tech-community.robotics.abb.com/t/integrate-the-2-irb-1300-robots-to-be-able-to-use-multi-tasking-commands/10846>\
**Category:** RobotStudio\
**Created:** [August 23, 2022, 1:57pm UTC](https://tech-community.robotics.abb.com/t/integrate-the-2-irb-1300-robots-to-be-able-to-use-multi-tasking-commands/10846 "2022-08-23T13:57:23Z")\
**Posts on this page:** 6\
**Page:** 1

<div class="post-metadata">

**Author:** ![Kong\_egme](https://avatars.discourse-cdn.com/v4/letter/k/439d5e/32.png) [@Kong\_egme](https://tech-community.robotics.abb.com/u/Kong_egme)\
**Post date:** [August 23, 2022, 1:57pm UTC](https://tech-community.robotics.abb.com/t/integrate-the-2-irb-1300-robots-to-be-able-to-use-multi-tasking-commands/10846/1 "2022-08-23T13:57:23Z")

</div>

Hello

I am working on the design of an assembly solution with 2 robots in the same working cell in the Robotstudio. I choose the IRB 1300 with a 10 kg workload capacity. I want to integrate the 2 robots into one controller to be able to use the multi-tasking command (WaitSyncTask, SyncMoveOn, SyncMoveOff) but seems like the version of the IRB-1300’s controller is not support this function. Does anyone have a solution to integrate the 2 IRB-1300 robots to be able to use multi-tasking commands? Please suggest. Thank you.

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [August 23, 2022, 2:22pm UTC](https://tech-community.robotics.abb.com/t/integrate-the-2-irb-1300-robots-to-be-able-to-use-multi-tasking-commands/10846/2 "2022-08-23T14:22:02Z")

</div>

You must have the option multimove coordinated, it should not be controller specific, but specific to what you purchased.

---

<div class="post-metadata">

**Author:** ![Tompanhuhu](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/tompanhuhu/32/3366_2.png) [@Tompanhuhu](https://tech-community.robotics.abb.com/u/Tompanhuhu)\
**Post date:** [August 24, 2022, 8:32am UTC](https://tech-community.robotics.abb.com/t/integrate-the-2-irb-1300-robots-to-be-able-to-use-multi-tasking-commands/10846/3 "2022-08-24T08:32:25Z")

</div>

1300 robot is an omnicore generation robot.  
Omnicore dosen’t support multimove (yet) so only one robot per controller is supported.

---

<div class="post-metadata">

**Author:** ![Kong\_egme](https://avatars.discourse-cdn.com/v4/letter/k/439d5e/32.png) [@Kong\_egme](https://tech-community.robotics.abb.com/u/Kong_egme)\
**Post date:** [August 26, 2022, 12:27pm UTC](https://tech-community.robotics.abb.com/t/integrate-the-2-irb-1300-robots-to-be-able-to-use-multi-tasking-commands/10846/4 "2022-08-26T12:27:30Z")

</div>

> [@](#):
>

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [August 27, 2022, 4:54am UTC](https://tech-community.robotics.abb.com/t/integrate-the-2-irb-1300-robots-to-be-able-to-use-multi-tasking-commands/10846/5 "2022-08-27T04:54:09Z")

</div>

MultiMove for the Omnicore is in the rollout plan - not sure of the timing.  
You can sync the two robots using IO and careful programing…

---

<div class="post-metadata">

**Author:** ![mritter](https://avatars.discourse-cdn.com/v4/letter/m/e274bd/32.png) [@mritter](https://tech-community.robotics.abb.com/u/mritter)\
**Post date:** [January 5, 2023, 1:57pm UTC](https://tech-community.robotics.abb.com/t/integrate-the-2-irb-1300-robots-to-be-able-to-use-multi-tasking-commands/10846/6 "2023-01-05T13:57:56Z")

</div>

How about setting up one omnicore as an Ethernet/IP slave to the other? What would the device configuration be?
